(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2/3 Port Mechanical Valve VM200 Series

2/3 Port Mechanical Valve VM200 Series
  • Volume Discount

2/3 Port Mechanical Valve VM200 Series with a variety of actuator types.
[Features]
· Large flow capacity.
· Mounting method can be selected (side mounting, bottom mounting using screws, or mounting with special bracket).

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
VM220-02-00A
VM220-02-01SA
VM220-02-02A-B
VM220-02-05A
VM220-02-08A
VM220-02-30BA
VM220-02-30BA-B
VM220-02-30GA
VM220-02-30RA
VM220-02-30YA
VM220-02-32BA
VM220-02-32RA
VM220-02-32YA
VM220-02-33A
VM220-02-34BA
VM220-02-34GA
VM220-02-34GA-B
VM220-02-34RA
VM220-02-36A
VM220-02-40A
VM220-F02-00A
VM220-N02-00A
VM220-N02-01A
VM220-N02-01A-B
VM220-N02-01SA
VM220-N02-02A
VM220-N02-06SA
VM220-N02-08A
VM220-N02-08A-B
VM220-N02-30RA
VM220-N02-32GA-B
VM220-N02-32RA-B
VM220-N02-34BA
VM220-N02-34BA-B
VM220-N02-34RA
VM220-N02-40A
VM220U-02-00A
VM220U-02-33A
VM220U-N02-34BA
VM230-02-00A
VM230-02-01A
VM230-02-01SA
VM230-02-02SA
VM230-02-05A
VM230-02-06A
VM230-02-06SA
VM230-02-07SA
VM230-02-08A
VM230-02-30BA
VM230-02-30GA
VM230-02-30RA
VM230-02-30YA
VM230-02-32BA
VM230-02-32GA
VM230-02-32RA
VM230-02-33A
VM230-02-34BA
VM230-02-34GA
VM230-02-34RA
VM230-02-34YA
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Mounting Method Plunger Type Number of Ports Pipe Port Type Push Button Type Bracket option Suffix for actuator
1 Piece(s)Available

3 Days

Rod Arm2-Position Normally ClosedSpring RodSide-2-PortRc (R)-NoneNone
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-SideRoller Lever2-PortRc (R)-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideOne-Way Motion Roller Lever2-PortRc (R)-With BracketNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideStraight2-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Toggle Switches2-Position Normally Closed-Side-2-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)MushroomNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)MushroomWith BracketColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)MushroomNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)MushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)MushroomNoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)Flat Long TopNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)Flat Long TopNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortRc (R)Flat Long TopNoneColor of push button, selector: Yellow
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed-Side-2-PortRc (R)Flat TopNoneNone
1 Piece(s)Available

Quote

Selecting Knob[Selecting Valve] Selector (2 Position)-Side-2-PortRc (R)-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortRc (R)-NoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortRc (R)-With BracketColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortRc (R)-NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Selector Knob with Key2-Position Normally Closed-Side-2-PortRc (R)-NoneNone
1 Piece(s)Available

3 Days

Foot Switch2-Position Normally Closed-Side-2-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Rod Arm2-Position Normally ClosedSpring RodSide-2-PortG-NoneNone
1 Piece(s)Available

Quote

Rod Arm2-Position Normally ClosedSpring RodSide-2-PortNPT-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller Lever2-PortNPT-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller Lever2-PortNPT-With BracketNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller Lever2-PortNPT-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideOne-Way Motion Roller Lever2-PortNPT-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller2-PortNPT-NoneHard steel roller
1 Piece(s)Available

Quote

Toggle Switches2-Position Normally Closed-Side-2-PortNPT-NoneNone
1 Piece(s)Available

Quote

Toggle Switches2-Position Normally Closed-Side-2-PortNPT-With BracketNone
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortNPTMushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortNPTFlat Long TopWith BracketColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-2-PortNPTFlat Long TopWith BracketColor of push button, selector: Red
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortNPT-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortNPT-With BracketColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob--Side-2-PortNPT-NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Foot Switch2-Position Normally Closed-Side-2-PortNPT-NoneNone
1 Piece(s)Available

Quote

Rod Arm2-Position Normally ClosedSpring RodBottom-2-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Bottom-2-PortRc (R)Flat TopNoneNone
1 Piece(s)Available

Quote

Selecting Knob--Bottom-2-PortNPT-NoneColor of push button, selector: Black
1 Piece(s)Available

3 Days

Rod Arm2-Position Normally ClosedSpring RodSide-3-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller Lever3-PortRc (R)-NoneNone
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-SideRoller Lever3-PortRc (R)-NoneHard steel roller
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-SideOne-Way Motion Roller Lever3-PortRc (R)-NoneHard steel roller
1 Piece(s)Available

3 Days

Plunger2-Position Normally Closed-SideStraight3-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller3-PortRc (R)-NoneNone
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideRoller3-PortRc (R)-NoneHard steel roller
1 Piece(s)Available

Quote

Plunger2-Position Normally Closed-SideCross Roller3-PortRc (R)-NoneHard steel roller
1 Piece(s)Available

3 Days

Toggle Switches2-Position Normally Closed-Side-3-PortRc (R)-NoneNone
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed-Side-3-PortRc (R)MushroomNoneColor of push button, selector: Black
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed-Side-3-PortRc (R)MushroomNoneColor of push button, selector: Green
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed-Side-3-PortRc (R)MushroomNoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-3-PortRc (R)MushroomNoneColor of push button, selector: Yellow
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-3-PortRc (R)Flat Long TopNoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-3-PortRc (R)Flat Long TopNoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Push Button2-Position Normally Closed-Side-3-PortRc (R)Flat Long TopNoneColor of push button, selector: Red
1 Piece(s)Available

3 Days

Push Button2-Position Normally Closed-Side-3-PortRc (R)Flat TopNoneNone
1 Piece(s)Available

3 Days

Selecting Knob[Selecting Valve] Selector (2 Position)-Side-3-PortRc (R)-NoneColor of push button, selector: Black
1 Piece(s)Available

Quote

Selecting Knob--Side-3-PortRc (R)-NoneColor of push button, selector: Green
1 Piece(s)Available

Quote

Selecting Knob[Selecting Valve] Selector (2 Position)-Side-3-PortRc (R)-NoneColor of push button, selector: Red
1 Piece(s)Available

Quote

Selecting Knob--Side-3-PortRc (R)-NoneColor of push button, selector: Yellow
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Switching Operation Number of Switching Positions Rod Arm Type Mounting Method Plunger Type Number of Ports Pipe Port Type Push Button Type Bracket option Suffix for actuator

Loading...

Basic Information

Body shape Block Vertical Type Plumbing Type and Direction Direct Side Nominal Designation of Piping Thread 1/4
Cv value(mm2) 16.06 Made to order specifications None

Additional Products in this Category

Tech Support