(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder

CS1□Q Series Non-Lube, Low Friction Type Air Cylinder
  • Volume Discount

· Air cylinder designed with low piston friction.
[Features]
· A large-diameter tie-rod type air cylinder with a square cover.
· With auto switch (CS1□Q).
· Ideal for applications such as contact pressure control, which requires smooth movements at low pressures.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

Part Number
CDS1BQ125-350
CS1BQ140-600
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Quote

1 Piece(s)Available

Quote

Loading...

  1. 1

Basic Information

Rod Operation Method Single Rods Cylinder Operation Method Double Acting Main Body Shape Standard
Additional Function Standard Environment, Applications Low Friction (Internal Resistance)

Additional Products in this Category

Tech Support