(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125

ISO Standard Compliant Air Cylinder, Standard Type, Double Acting, With Cushion CP96 Series ø125
  • Volume Discount

[Features]
· ISO Standard (15552) compliant.
· Easy adjustment of the cushion valve.
· CNOMO groove, and D-M9□ and A9□ groove arranged on 4 surfaces.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​
  • CAD data is not available for some model numbers.

Part Number

Configured Part Number is shown.

Part Number
CP96SB125-50
CP96SB125-75
CP96SB125-80
CP96SB125-125
CP96SB125-150
CP96SB125-1700
CP96SB125-200
CP96SB125-250
CP96SB125-300
CP96SB125-320
CP96SB125-400
CP96SB125-800
CP96SDB125-10
CP96SDB125-15
CP96SDB125-20
CP96SDB125-25
CP96SDB125-30
CP96SDB125-40
CP96SDB125-50
CP96SDB125-60
CP96SDB125-75
CP96SDB125-80
CP96SDB125-90
CP96SDB125-100
CP96SDB125-1000
CP96SDB125-1050
CP96SDB125-110
CP96SDB125-1100
CP96SDB125-1150
CP96SDB125-1200
CP96SDB125-1250
CP96SDB125-130
CP96SDB125-1300
CP96SDB125-1350
CP96SDB125-140
CP96SDB125-1400
CP96SDB125-150
CP96SDB125-1500
CP96SDB125-160
CP96SDB125-1600
CP96SDB125-165
CP96SDB125-170
CP96SDB125-1700
CP96SDB125-175
CP96SDB125-180
CP96SDB125-1800
CP96SDB125-1850
CP96SDB125-1900
CP96SDB125-195
CP96SDB125-2000
CP96SDB125-210
CP96SDB125-215
CP96SDB125-220
CP96SDB125-225
CP96SDB125-230
CP96SDB125-260
CP96SDB125-280
CP96SDB125-290
CP96SDB125-300
CP96SDB125-310
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Mount Support Custom-made Specifications
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125125-20~700.05~1Without auto switchN/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,700--Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-320--Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-400--Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-800--Without auto switchNoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods12510-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods12525-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods12550-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Double rod12560-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Double rod12575-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods12580-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods----Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

3 Days

Single Rods125100-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Double rod1251000-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods1251,050-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-110--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,100--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods1251,150-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod1251200-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-1,250--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-130--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,300--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,350--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125140-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-1,400--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125150-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-1,500--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods125160-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-1,600--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-165--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-170--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,700--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125175-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods125180-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,800--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,850--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-1,900--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-195--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod1252000-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Double rod125210-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-215--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods125220-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125225-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods-230--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-260--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-280--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Single Rods-290--Without auto switch (built-in magnet)NoneNone-Basic type-
1 Piece(s)Available

8 Days

Double rod125300-20~700.05~1Without auto switch (built-in magnet)N/AN/AN/ABasic typeNone
1 Piece(s)Available

8 Days

Single Rods125310-20~700.05~1Without auto switch (built-in magnet)NoneNone-Basic type-

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function Standard
Environment, Applications Standard End Locking No Valves No
Bellows None

Additional Products in this Category

Tech Support