(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series

Air Cylinder, Non-Rotating Rod Type: Double Acting, Single Rod CJ2K Series
  • Volume Discount

An air cylinder manufactured by SMC.
[Features]
· Double foot, head flange and double-side bossed have been added to the mounting types.
· Improved freedom in mounting.
· Head cover with boss is also available.
· Easy fine adjustment of auto switch position.
· Transparent switch bracket improves visibility of indicator LED.
· A head cover port location that is perpendicular to the axis has been added to ø6.
· Part numbers are set for products with rod-end brackets and pivot brackets.
· A cylinder with a hexagonal rod that prevents rotation

(i)Caution

  • See catalog for specification details.
  • Product pictures are representations. CAD data is not supported for some model numbers.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDJ2KB10-10Z-B
CDJ2KB10-15Z-A
CDJ2KB10-15Z-B
CDJ2KB10-20Z-B
CDJ2KB10-25Z-B
CDJ2KB10-30Z-B
CDJ2KB10-30Z-M9BL-B
CDJ2KB10-30Z-M9BW-B
CDJ2KB10-30Z-M9PWL-B
CDJ2KB10-35Z-B
CDJ2KB10-40Z-B
CDJ2KB10-45RZ-B
CDJ2KB10-45Z-B
CDJ2KB10-50Z-B
CDJ2KB10-55Z-B
CDJ2KB10-60RZ-B
CDJ2KB10-60Z-A
CDJ2KB10-60Z-B
CDJ2KB10-75Z-B
CDJ2KB10-75Z-M9BVL-A
CDJ2KB10-100Z-A
CDJ2KB10-100Z-B
CDJ2KB10-110Z-B
CDJ2KB10-125Z-B
CDJ2KB10-150Z-A93-B
CDJ2KB10-150Z-B
CDJ2KB16-10Z-B
CDJ2KB16-15RZ-B
CDJ2KB16-15Z-B
CDJ2KB16-20Z-B
CDJ2KB16-25RZ-B
CDJ2KB16-25Z-B
CDJ2KB16-30RZ-A
CDJ2KB16-30Z-A
CDJ2KB16-30Z-B
CDJ2KB16-35RZ-B
CDJ2KB16-45Z-A
CDJ2KB16-45Z-B
CDJ2KB16-45Z-M9BL-B
CDJ2KB16-50Z-A
CDJ2KB16-50Z-B
CDJ2KB16-60RZ-B
CDJ2KB16-60Z-A93-B
CDJ2KB16-60Z-B
CDJ2KB16-60Z-M9BZ-B
CDJ2KB16-75RZ-B
CDJ2KB16-75Z-A
CDJ2KB16-75Z-B
CDJ2KB16-80Z-B
CDJ2KB16-90Z-A
CDJ2KB16-100Z-A
CDJ2KB16-100Z-B
CDJ2KB16-115Z-B
CDJ2KB16-125Z-B
CDJ2KB16-150Z-B
CDJ2KB16-175Z-B
CDJ2KB16-200Z-A
CDJ2KB16-200Z-B
CDJ2KB16-300Z-B
CDJ2KD10-45Z-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Head Cover Port Position Type of Mount Support Lock unit magnet
1 Piece(s)Available

8 Days

Single Rods1010-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1015-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1020-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1025-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1030-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1030-0.06~0.7M9B32 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----M9BW0.52 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1030-0.06~0.7M9PW32 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1040-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1045-10~700.06~0.7NoneN/AN/ABand mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1045-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1050-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods-55--None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1060-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1075-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----M9BV32 pcs.Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods10100-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods10110-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods10125-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----A930.52 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods10150-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

Quote

Single Rods----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1615-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1620-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1625-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1630-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1645-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----M9B32 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1650-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----A930.52 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1660-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----M9B52 pcs.Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1675-10~700.06~0.7None--Band mountingAxial directionBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods1675-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1680-10~700.06~0.7NoneN/AN/ABand mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16100-10~700.06~0.7NoneN/AN/ARail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16100-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16115-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16125-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16150-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods----None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16200-10~700.06~0.7None--Rail mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

3 Days

Single Rods16200-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods16300-10~700.06~0.7None--Band mounting90° to axisBasic typeBuilt-in magnet
1 Piece(s)Available

8 Days

Single Rods1045-10~700.06~0.7None--Band mounting90° to axisU-Shaped Clevis TypeBuilt-in magnet

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Standard Additional Function With rod detent function
Environment, Applications Standard End Locking No Valves No
Cushion Rubber cushion Swinging Receiving Metal Without bracket Rod Tip Metal Fitting Without bracket
Custom-made Specifications None

Additional Products in this Category

Tech Support