(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A tube with excellent pressure, abrasion, and cold resistance. Available in a total of 9 colors. *Tube can be cut (black).
[Features]
Excellent pressure, abrasion, and cold resistance.
The NB tube can be used with hot water, or heating medium oil.
Strong against bending fatigue, and is stable for use over long periods.
The total number of color variations for the NB tube has been expanded to 12.
A total of 9 color variations are available for NA tubes.
· A cut mark is displayed at intervals of 500 mm, which is useful when cutting the tube.
We also can manufacture long length tubes to order.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Material | Nylon | Applicable Fluid | Water / Air |
---|---|---|---|---|---|
Number of Bores(per piece) | 1 | Material: Nylon | Nylon 12 | Operating Environment | Standard / Water Resistance / Pressure Resistance / Abrasion Resistance |
Operating Temperature Range (when using air)(℃) | -15::90 | Operating Pressure Range (With Air)(MPa) | 0::1.5 | Vacuum Operating Level(kPa) | -100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy