(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This Silicone is highly flexible and meets FDA standards for use with water, food, and beverage. It is often used in food processing, air and water transfer, and breweries and distilleries.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-705 | silicone | 1/16" | 1/8" | 1/32" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-706 | silicone | 1/16" | 3/16" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2855 | silicone | 3/32" | 7/32" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-707 | silicone | 1/8" | 3/16" | 1/32" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-708 | silicone | 1/8" | 1/4" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-709 | silicone | 3/16" | 5/16" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2856 | silicone | 3/16" | 7/16" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-710 | silicone | 1/4" | 3/8" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-711 | silicone | 1/4" | 1/2" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2857 | silicone | 5/16" | 7/16" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2858 | silicone | 5/16" | 9/16" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-712 | silicone | 3/8" | 1/2" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-713 | silicone | 3/8" | 5/8" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-714 | silicone | 1/2" | 5/8" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-715 | silicone | 1/2" | 3/4" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-716 | silicone | 5/8" | 3/4" | 1/16" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2859 | silicone | 5/8" | 7/8" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-717 | silicone | 3/4" | 1" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2860 | silicone | 3/4" | 1-1/4" | 1/4" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-718 | silicone | 1" | 1-1/4" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2861 | silicone | 1" | 1-1/2" | 1/4" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2862 | silicone | 1-1/4" | 1-1/2" | 1/8" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-719 | silicone | 1-1/2" | 2" | 1/4" | 100 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-721 | silicone | 1/16" | 1/8" | 1/32" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-722 | silicone | 1/16" | 3/16" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3042 | silicone | 3/32" | 7/32" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-723 | silicone | 1/8" | 3/16" | 1/32" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-724 | silicone | 1/8" | 1/4" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-725 | silicone | 3/16" | 5/16" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3043 | silicone | 3/16" | 7/16" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-726 | silicone | 1/4" | 3/8" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-727 | silicone | 1/4" | 1/2" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3044 | silicone | 5/16" | 7/16" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3045 | silicone | 5/16" | 9/16" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-728 | silicone | 3/8" | 1/2" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-729 | silicone | 3/8" | 5/8" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-730 | silicone | 1/2" | 5/8" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-731 | silicone | 1/2" | 3/4" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-732 | silicone | 5/8" | 3/4" | 1/16" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3046 | silicone | 5/8" | 7/8" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-733 | silicone | 3/4" | 1" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3047 | silicone | 3/4" | 1-1/4" | 1/4" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-734 | silicone | 1" | 1-1/4" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3048 | silicone | 1" | 1-1/2" | 1/4" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3049 | silicone | 1-1/4" | 1-1/2" | 1/8" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-735 | silicone | 1-1/2" | 2" | 1/4" | 50 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-737 | silicone | 1/16" | 1/8" | 1/32" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-738 | silicone | 1/16" | 3/16" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3091 | silicone | 3/32" | 7/32" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-739 | silicone | 1/8" | 3/16" | 1/32" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-740 | silicone | 1/8" | 1/4" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-741 | silicone | 3/16" | 5/16" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3092 | silicone | 3/16" | 7/16" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-742 | silicone | 1/4" | 3/8" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-743 | silicone | 1/4" | 1/2" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3093 | silicone | 5/16" | 7/16" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3094 | silicone | 5/16" | 9/16" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-744 | silicone | 3/8" | 1/2" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-745 | silicone | 3/8" | 5/8" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-746 | silicone | 1/2" | 5/8" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-747 | silicone | 1/2" | 3/4" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-748 | silicone | 5/8" | 3/4" | 1/16" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3095 | silicone | 5/8" | 7/8" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-749 | silicone | 3/4" | 1" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3096 | silicone | 3/4" | 1-1/4" | 1/4" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-750 | silicone | 1" | 1-1/4" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3097 | silicone | 1" | 1-1/2" | 1/4" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3098 | silicone | 1-1/4" | 1-1/2" | 1/8" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-751 | silicone | 1-1/2" | 2" | 1/4" | 25 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-753 | silicone | 1/16" | 1/8" | 1/32" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-754 | silicone | 1/16" | 3/16" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3140 | silicone | 3/32" | 7/32" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-755 | silicone | 1/8" | 3/16" | 1/32" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-756 | silicone | 1/8" | 1/4" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-757 | silicone | 3/16" | 5/16" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3141 | silicone | 3/16" | 7/16" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-758 | silicone | 1/4" | 3/8" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-759 | silicone | 1/4" | 1/2" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3142 | silicone | 5/16" | 7/16" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3143 | silicone | 5/16" | 9/16" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-760 | silicone | 3/8" | 1/2" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-761 | silicone | 3/8" | 5/8" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-762 | silicone | 1/2" | 5/8" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-763 | silicone | 1/2" | 3/4" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-764 | silicone | 5/8" | 3/4" | 1/16" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3144 | silicone | 5/8" | 7/8" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-765 | silicone | 3/4" | 1" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3145 | silicone | 3/4" | 1-1/4" | 1/4" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-766 | silicone | 1" | 1-1/4" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3146 | silicone | 1" | 1-1/2" | 1/4" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3147 | silicone | 1-1/4" | 1-1/2" | 1/8" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-767 | silicone | 1-1/2" | 2" | 1/4" | 10 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1617 | silicone | 1/16" | 1/8" | 1/32" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1618 | silicone | 1/16" | 3/16" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3189 | silicone | 3/32" | 7/32" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1619 | silicone | 1/8" | 3/16" | 1/32" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1620 | silicone | 1/8" | 1/4" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1621 | silicone | 3/16" | 5/16" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3190 | silicone | 3/16" | 7/16" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1622 | silicone | 1/4" | 3/8" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1623 | silicone | 1/4" | 1/2" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3191 | silicone | 5/16" | 7/16" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3192 | silicone | 5/16" | 9/16" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1624 | silicone | 3/8" | 1/2" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1625 | silicone | 3/8" | 5/8" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1626 | silicone | 1/2" | 5/8" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1627 | silicone | 1/2" | 3/4" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1628 | silicone | 5/8" | 3/4" | 1/16" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3193 | silicone | 5/8" | 7/8" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1629 | silicone | 3/4" | 1" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3194 | silicone | 3/4" | 1-1/4" | 1/4" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1630 | silicone | 1" | 1-1/4" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3195 | silicone | 1" | 1-1/2" | 1/4" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3196 | silicone | 1-1/4" | 1-1/2" | 1/8" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1631 | silicone | 1-1/2" | 2" | 1/4" | 5 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1633 | silicone | 1/16" | 1/8" | 1/32" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1634 | silicone | 1/16" | 3/16" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3238 | silicone | 3/32" | 7/32" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1635 | silicone | 1/8" | 3/16" | 1/32" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1636 | silicone | 1/8" | 1/4" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1637 | silicone | 3/16" | 5/16" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3239 | silicone | 3/16" | 7/16" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1638 | silicone | 1/4" | 3/8" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1639 | silicone | 1/4" | 1/2" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3240 | silicone | 5/16" | 7/16" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3241 | silicone | 5/16" | 9/16" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1640 | silicone | 3/8" | 1/2" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1641 | silicone | 3/8" | 5/8" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1642 | silicone | 1/2" | 5/8" | 1/16" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1643 | silicone | 1/2" | 3/4" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1644 | silicone | 5/8" | 3/4" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3242 | silicone | 5/8" | 7/8" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1645 | silicone | 3/4" | 1" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3243 | silicone | 3/4" | 1-1/4" | 1/4" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1646 | silicone | 1" | 1-1/4" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3244 | silicone | 1" | 1-1/2" | 1/4" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-3245 | silicone | 1-1/4" | 1-1/2" | 1/8" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-1647 | silicone | 1-1/2" | 2" | 1/4" | 2 ft. | 70a | none | semi-clear | clear | 40 psi |
zusa-ht-2873 | silicone | 1/8" | 3/16" | 1/32" | 100 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-2874 | silicone | 3/16" | 5/16" | 1/16" | 100 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-2875 | silicone | 1/4" | 3/8" | 1/16" | 100 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-2876 | silicone | 3/8" | 1/2" | 1/16" | 100 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-2877 | silicone | 1/2" | 5/8" | 1/16" | 100 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3060 | silicone | 1/8" | 3/16" | 1/32" | 50 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3061 | silicone | 3/16" | 5/16" | 1/16" | 50 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3062 | silicone | 1/4" | 3/8" | 1/16" | 50 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3063 | silicone | 3/8" | 1/2" | 1/16" | 50 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3064 | silicone | 1/2" | 5/8" | 1/16" | 50 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3109 | silicone | 1/8" | 3/16" | 1/32" | 25 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3110 | silicone | 3/16" | 5/16" | 1/16" | 25 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3111 | silicone | 1/4" | 3/8" | 1/16" | 25 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3112 | silicone | 3/8" | 1/2" | 1/16" | 25 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3113 | silicone | 1/2" | 5/8" | 1/16" | 25 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3158 | silicone | 1/8" | 3/16" | 1/32" | 10 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3159 | silicone | 3/16" | 5/16" | 1/16" | 10 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3160 | silicone | 1/4" | 3/8" | 1/16" | 10 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3161 | silicone | 3/8" | 1/2" | 1/16" | 10 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3162 | silicone | 1/2" | 5/8" | 1/16" | 10 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3207 | silicone | 1/8" | 3/16" | 1/32" | 5 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3208 | silicone | 3/16" | 5/16" | 1/16" | 5 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3209 | silicone | 1/4" | 3/8" | 1/16" | 5 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3210 | silicone | 3/8" | 1/2" | 1/16" | 5 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3211 | silicone | 1/2" | 5/8" | 1/16" | 5 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3256 | silicone | 1/8" | 3/16" | 1/32" | 2 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3257 | silicone | 3/16" | 5/16" | 1/16" | 2 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3258 | silicone | 1/4" | 3/8" | 1/16" | 2 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3259 | silicone | 3/8" | 1/2" | 1/16" | 2 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-3260 | silicone | 1/2" | 5/8" | 1/16" | 2 ft. | 50a | none | semi-clear | clear | 40 psi |
zusa-ht-2868 | silicone | 1/8" | 3/16" | 1/32" | 100 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-2869 | silicone | 3/16" | 5/16" | 1/16" | 100 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-2870 | silicone | 1/4" | 3/8" | 1/16" | 100 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-2871 | silicone | 3/8" | 1/2" | 1/16" | 100 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-2872 | silicone | 1/2" | 5/8" | 1/16" | 100 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3055 | silicone | 1/8" | 3/16" | 1/32" | 50 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3056 | silicone | 3/16" | 5/16" | 1/16" | 50 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3057 | silicone | 1/4" | 3/8" | 1/16" | 50 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3058 | silicone | 3/8" | 1/2" | 1/16" | 50 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3059 | silicone | 1/2" | 5/8" | 1/16" | 50 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3104 | silicone | 1/8" | 3/16" | 1/32" | 25 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3105 | silicone | 3/16" | 5/16" | 1/16" | 25 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3106 | silicone | 1/4" | 3/8" | 1/16" | 25 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3107 | silicone | 3/8" | 1/2" | 1/16" | 25 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3108 | silicone | 1/2" | 5/8" | 1/16" | 25 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3153 | silicone | 1/8" | 3/16" | 1/32" | 10 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3154 | silicone | 3/16" | 5/16" | 1/16" | 10 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3155 | silicone | 1/4" | 3/8" | 1/16" | 10 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3156 | silicone | 3/8" | 1/2" | 1/16" | 10 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3157 | silicone | 1/2" | 5/8" | 1/16" | 10 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3202 | silicone | 1/8" | 3/16" | 1/32" | 5 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3203 | silicone | 3/16" | 5/16" | 1/16" | 5 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3204 | silicone | 1/4" | 3/8" | 1/16" | 5 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3205 | silicone | 3/8" | 1/2" | 1/16" | 5 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3206 | silicone | 1/2" | 5/8" | 1/16" | 5 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3251 | silicone | 1/8" | 3/16" | 1/32" | 2 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3252 | silicone | 3/16" | 5/16" | 1/16" | 2 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3253 | silicone | 1/4" | 3/8" | 1/16" | 2 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3254 | silicone | 3/8" | 1/2" | 1/16" | 2 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-3255 | silicone | 1/2" | 5/8" | 1/16" | 2 ft. | 70a | none | semi-clear | blue | 40 psi |
zusa-ht-2863 | silicone | 1/8" | 3/16" | 1/32" | 100 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-2864 | silicone | 3/16" | 5/16" | 1/16" | 100 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-2865 | silicone | 1/4" | 3/8" | 1/16" | 100 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-2866 | silicone | 3/8" | 1/2" | 1/16" | 100 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-2867 | silicone | 1/2" | 5/8" | 1/16" | 100 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3050 | silicone | 1/8" | 3/16" | 1/32" | 50 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3051 | silicone | 3/16" | 5/16" | 1/16" | 50 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3052 | silicone | 1/4" | 3/8" | 1/16" | 50 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3053 | silicone | 3/8" | 1/2" | 1/16" | 50 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3054 | silicone | 1/2" | 5/8" | 1/16" | 50 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3099 | silicone | 1/8" | 3/16" | 1/32" | 25 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3100 | silicone | 3/16" | 5/16" | 1/16" | 25 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3101 | silicone | 1/4" | 3/8" | 1/16" | 25 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3102 | silicone | 3/8" | 1/2" | 1/16" | 25 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3103 | silicone | 1/2" | 5/8" | 1/16" | 25 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3148 | silicone | 1/8" | 3/16" | 1/32" | 10 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3149 | silicone | 3/16" | 5/16" | 1/16" | 10 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3150 | silicone | 1/4" | 3/8" | 1/16" | 10 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3151 | silicone | 3/8" | 1/2" | 1/16" | 10 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3152 | silicone | 1/2" | 5/8" | 1/16" | 10 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3197 | silicone | 1/8" | 3/16" | 1/32" | 5 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3198 | silicone | 3/16" | 5/16" | 1/16" | 5 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3199 | silicone | 1/4" | 3/8" | 1/16" | 5 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3200 | silicone | 3/8" | 1/2" | 1/16" | 5 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3201 | silicone | 1/2" | 5/8" | 1/16" | 5 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3246 | silicone | 1/8" | 3/16" | 1/32" | 2 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3247 | silicone | 3/16" | 5/16" | 1/16" | 2 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3248 | silicone | 1/4" | 3/8" | 1/16" | 2 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3249 | silicone | 3/8" | 1/2" | 1/16" | 2 ft. | 70a | none | opaque | red | 40 psi |
zusa-ht-3250 | silicone | 1/2" | 5/8" | 1/16" | 2 ft. | 70a | none | opaque | red | 40 psi |
Part Number |
---|
Loading...
Material | EPDM | Applicable Fluid | Water / Air / Chemical | Operating Environment | Standard / Water Resistance / Chemical Resistance |
---|---|---|---|---|---|
Operating Temperature Range (when using air)(℃) | -84::249 | Operating Pressure Range (With Air)(MPa) | ::0.276 | Reinforcement | None |
Specs Met | FDA, NSF 51 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy