(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fluoropolymer Tubing (PFA) Metric Size, TLM Series

Fluoropolymer Tubing (PFA) Metric Size, TLM Series

Move the mouse over the image to zoom

  • Volume Discount

Superior heat resistance: fluoropolymer tubing (PFA) metric size, TLM series.
[Features]
· Uses highly chemical-resistant fluoropolymer.
[Applications]
· Used in the manufacture of solar cells, liquid crystals, hard disk drives, and in the healthcare and food industries.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
TLM0201N-2S
TLM0201N-20
TLM0302N-20
TLM0403N-2S
TLM0425B-20
TLM0425BU-20
TLM0425N-20
TLM0425N-100
TLM0425R-20
TLM0604B-20
TLM0604BU-20
TLM0604N-20
TLM0604N-50
TLM0604R-20
TLM0806B-20
TLM0806BU-20
TLM0806N-20
TLM0806N-100
TLM0806R-20
TLM1008BU-20
TLM1008N-2S
TLM1008N-20
TLM1075BU-20
TLM1075N-20
TLM1075N-100
TLM1075R-20
TLM1209N-20
TLM1210BU-20
TLM1210N-2S
TLM1210N-20
TLM1210N-100
TLM1613B-20
TLM1613N-20
TLM1613N-100
TLM1916N-20
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Number of Cables
(per piece)
Minimum Bending Radius
(mm)
Maximum operating pressure
(MPa)
Operating temperature
(°C)
Length
(m)
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~2-1 or Less---2.3 (at 20°C)Maximum operating temperature: 260°C2
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~221 or Less11102.3 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~33~221201.5 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~4-~3---1 (at 20°C)Maximum operating temperature: 260°C2
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~4-~3---1.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~44~32.51201.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~44~32.51201.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~4-~3---1.7 (at 20°C)Maximum operating temperature: 260°C100
1 Piece(s)Available

Quote

[Red] Red~4-~3---1.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~66~44-351.5 (at 20°C)Max. Operating Temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~66~441351.5 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~66~44-351.5 (at 20°C)Max. Operating Temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~66~441351.5 (at 20°C)Maximum operating temperature: 260°C50
1 Piece(s)Available

Quote

[Red] Red~66~441351.5 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~8-~6---1 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~88~661601 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~88~66-601 (at 20°C)Max. Operating Temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~8-~6---1 (at 20°C)Maximum operating temperature: 260°C100
1 Piece(s)Available

Quote

[Red] Red~8-~6---1 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~10-~8---0.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~1010~8811000.7 (at 20°C)Maximum operating temperature: 260°C2
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~1010~8811000.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~10-~8--951 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~1010~87.51951 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~10-~8--951 (at 20°C)Maximum operating temperature: 260°C100
1 Piece(s)Available

Quote

[Red] Red~10-~8--951 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15-~9---1 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Red] Red (opaque)~15-~10---0.6 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15-~10---0.6 (at 20°C)Maximum operating temperature: 260°C2
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15-~10---0.6 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~15-~10---0.6 (at 20°C)Maximum operating temperature: 260°C100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparent (including colored)~20-~15--1600.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~20-~15--1600.7 (at 20°C)Maximum operating temperature: 260°C20
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~20-~15--1600.7 (at 20°C)Maximum operating temperature: 260°C100
1 Piece(s)Available

Quote

[Transparent (including non-white colors)] Transparency~20-~20--2200.6 (at 20°C)Maximum operating temperature: 260°C20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Color O.D. [Distinction] O.D. D
(Ø)
I.D. [Distinction] I.D. d
(Ø)
Number of Cables
(per piece)
Minimum Bending Radius
(mm)
Maximum operating pressure
(MPa)
Operating temperature
(°C)
Length
(m)

Loading...

  1. 1

Basic Information

Type Straight Material Fluororesin Cutting Service Usage No
Applicable Fluid Water / Air / Chemical Material, Fluororesin PFA ( tetrafluoroethylene, perfluoroalkoxy ethylene copolymer resin) Operating Environment Standard / Heat resistant / Chemical Resistance

Additional Products in this Category

Tech Support