(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This PVC tubing is specifically designed for conveying fuels and lubricants and is tinted yellow for color identification. It is also softer and more flexible than other PVC tubing.
Part Number
Configured Part Number is shown.
part number | material | id | od | wall thickness | length | durometer | reinforcement | clarity | color | operating pressure |
zusa-ht-1171 | pvc | 1/8" | 3/16" | 1/32" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1172 | pvc | 1/8" | 1/4" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1173 | pvc | 3/16" | 5/16" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1174 | pvc | 1/4" | 3/8" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-2903 | pvc | 5/16" | 7/16" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1176 | pvc | 3/8" | 1/2" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1177 | pvc | 3/8" | 5/8" | 1/8" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1178 | pvc | 1/2" | 5/8" | 1/16" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1179 | pvc | 1/2" | 3/4" | 1/8" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1181 | pvc | 3/4" | 1" | 1/8" | 100 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1187 | pvc | 1/8" | 3/16" | 1/32" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1188 | pvc | 1/8" | 1/4" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1189 | pvc | 3/16" | 5/16" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1190 | pvc | 1/4" | 3/8" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-3090 | pvc | 5/16" | 7/16" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1192 | pvc | 3/8" | 1/2" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1193 | pvc | 3/8" | 5/8" | 1/8" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1194 | pvc | 1/2" | 5/8" | 1/16" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1195 | pvc | 1/2" | 3/4" | 1/8" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1197 | pvc | 3/4" | 1" | 1/8" | 50 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1203 | pvc | 1/8" | 3/16" | 1/32" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1204 | pvc | 1/8" | 1/4" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1205 | pvc | 3/16" | 5/16" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1206 | pvc | 1/4" | 3/8" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-3139 | pvc | 5/16" | 7/16" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1208 | pvc | 3/8" | 1/2" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1209 | pvc | 3/8" | 5/8" | 1/8" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1210 | pvc | 1/2" | 5/8" | 1/16" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1211 | pvc | 1/2" | 3/4" | 1/8" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1213 | pvc | 3/4" | 1" | 1/8" | 25 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1219 | pvc | 1/8" | 3/16" | 1/32" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1220 | pvc | 1/8" | 1/4" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1221 | pvc | 3/16" | 5/16" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1222 | pvc | 1/4" | 3/8" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-3188 | pvc | 5/16" | 7/16" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1224 | pvc | 3/8" | 1/2" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1225 | pvc | 3/8" | 5/8" | 1/8" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1226 | pvc | 1/2" | 5/8" | 1/16" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1227 | pvc | 1/2" | 3/4" | 1/8" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1229 | pvc | 3/4" | 1" | 1/8" | 10 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1811 | pvc | 1/8" | 3/16" | 1/32" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1812 | pvc | 1/8" | 1/4" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1813 | pvc | 3/16" | 5/16" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1814 | pvc | 1/4" | 3/8" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-3237 | pvc | 5/16" | 7/16" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1816 | pvc | 3/8" | 1/2" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1817 | pvc | 3/8" | 5/8" | 1/8" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1818 | pvc | 1/2" | 5/8" | 1/16" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1819 | pvc | 1/2" | 3/4" | 1/8" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1821 | pvc | 3/4" | 1" | 1/8" | 5 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1827 | pvc | 1/8" | 3/16" | 1/32" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1828 | pvc | 1/8" | 1/4" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1829 | pvc | 3/16" | 5/16" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1830 | pvc | 1/4" | 3/8" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-3286 | pvc | 5/16" | 7/16" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 25 psi |
zusa-ht-1832 | pvc | 3/8" | 1/2" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1833 | pvc | 3/8" | 5/8" | 1/8" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1834 | pvc | 1/2" | 5/8" | 1/16" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1835 | pvc | 1/2" | 3/4" | 1/8" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
zusa-ht-1837 | pvc | 3/4" | 1" | 1/8" | 2 ft. | 55a | none | semi-clear | yellow | 20 psi |
Part Number |
---|
Loading...
Material | PVC | Color | Yellow | Applicable Fluid | Water / Air / Chemical / General Hydraulic Oil / Thermal Media Oil |
---|---|---|---|---|---|
Operating Environment | Standard / Water Resistance / Oil Resistance / Chemical Resistance | Operating Temperature Range (when using air)(℃) | -46::66 | Durometer | 55A |
Reinforcement | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy