(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This option is suitable for Food Grade applications.
PBC Linear has combined Frelon material with precision bearing technology to create Simplicity® linear plain bearings. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s).
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Straight | Maximum Allowable PV Value(N/mm2•m/s) | 0.36 | Maximum Allowable Load(N/mm2) | 10.35 |
---|---|---|---|---|---|
Maximum Allowable Velocity(m/s) | 0.71 | Operating Temperature Range(℃) | -240::204 | Environment | Food |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy