(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Simplicity® Oil Free Bushings - Food Grade, open (Inches).

Simplicity® Oil Free Bushings - Food Grade, open (Inches).

This option is suitable for Food Grade applications.

PBC Linear has combined Frelon material with precision bearing technology to create Simplicity® linear plain bearings. Simplicity self lubricating plain bearings can move in linear, oscillating, rotary, or any combination of motions at speeds exceeding 4 m/s (165 in/s).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLN04W
FLN06W
FLN08W
FLN10W
FLN12W
FLN16W
FLN20W
FLN24W
FLN32W
FLN40W
FLN48W
FLN64W
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(inch)
O.D. D
(inch)
Overall Length L
(inch)
1 Piece(s)

21 Days

0.25 in (1/4")0.50 in (1/2")0.75 in (3/4")
1 Piece(s)

21 Days

0.38 in (3/8")0.63 in (5/8")0.88 in (7/8")
1 Piece(s)

21 Days

0.50 in (1/2")0.88 in (7/8")1.25 in (1-1/4")
1 Piece(s)

21 Days

0.63 in (5/8")1.13 in (1-1/8")1.50 in (1-1/2")
1 Piece(s)

21 Days

0.75 in (3/4")1.25 in (1-1/4")1.63 in (1-5/8")
1 Piece(s)

21 Days

1.00 in (1")1.56 in (1-9/16")2.25 in (2-1/4")
1 Piece(s)

21 Days

1.25 in (1-1/4")2.00 in (2")2.63 in (2-5/8")
1 Piece(s)

21 Days

1.50 in (1-1/2")2.38 in (2-3/8")3.00 in (3")
1 Piece(s)

21 Days

2.00 in (2")3.00 in (3")4.00 in (4")
1 Piece(s)

21 Days

2.50 in (2-1/2")3.75 in (3-3/4")5.00 in (5")
1 Piece(s)

21 Days

3.00 in (3")4.50 in (4-1/2")6.00 in (6")
1 Piece(s)

21 Days

4.00 in (4")6.00 in (6")8.00 in (8")

Loading...

  1. 1

Basic Information

Type Open Type Maximum Allowable PV Value(N/mm2•m/s) 0.36 Maximum Allowable Load(N/mm2) 10.35
Maximum Allowable Velocity(m/s) 0.71 Environment Food Crowned for Self Aligning Capability No

Additional Products in this Category

Tech Support