| 1 Piece(s) | Available |
Quote
| 75 | 0 to 2.0 | 1 | 0 to 2.0 | 0.5 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | 7.5 | 156.7 | Standard | - | - | 8 | Servo motor (24 V DC) | Symmetric type / L type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 0 to 2.0 | 1 | 0 to 2.0 | 0.5 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | 7.5 | 156.7 | Standard | - | - | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 0 to 2.0 | 1 | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | 4 | PNP | 32.2 | 0 to 100 | 11 | 131.7 | Standard | - | - | 8 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 0 to 2.0 | 1 | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | 4 | Not Provided | 32.2 | 0 to 100 | 11 | 156.7 | Standard | - | - | 8 | Servo motor (24 V DC) | Basic type / R type | With lock | Robotic cable (flex-resistant cable) | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.25 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | - | 88.7 | Standard | - | - | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.25 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | - | 88.7 | Standard | - | - | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 0 to 2.0 | 1 | 0 to 2.0 | 0.25 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | - | 88.7 | Standard | - | - | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Standard cable | 1.5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 50 | 0 to 2.0 | 1 | 0 to 2.0 | 0.25 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 32.2 | 0 to 100 | 10 | 131.7 | Standard | ±50 | 400 | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 0 to 2.0 | 1 | 0 to 2.0 | 0.5 | [Slide Screws] Slide Screw + Belt | 4 | Not Provided | 32.2 | 0 to 100 | 15 | 131.7 | Standard | - | - | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 0 to 2.0 | 1 | 0 to 2.0 | 0.5 | [Slide Screws] Slide Screw + Belt | 4 | Not Provided | 32.2 | 0 to 100 | 15 | 156.7 | Standard | - | - | 8 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | - | - | NPN | 40.2 | 0 to 100 | 35 | 102.5 | Standard | - | - | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 1.5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | - | - | NPN | 40.2 | 0 to 100 | 35 | 130.5 | Standard | - | - | 16 | Servo motor (24 V DC) | In-line motor type / D type | With lock | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 1.5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 50 | 2.1 to 5.0 | 3 | 0 to 2.0 | 1.5 | - | 10 | Not Provided | 40.2 | 0 to 100 | 35 | 130.5 | Standard | ±50 | 400 | 16 | Step motor (24‑V DC servo) | In-line motor type / D type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 3 | - | 5 | Not Provided | 40.2 | 0 to 100 | 55 | 102.5 | Standard | ±50 | 200 | 16 | Step motor (24‑V DC servo) | In-line motor type / D type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 20 | 130.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Symmetric type / L type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 3 | [Slide Screws] Slide Screw + Belt | 5 | Not Provided | 40.2 | 0 to 100 | 55 | 102.3 | Standard | ±50 | 200 | 16 | Step motor (24‑V DC servo) | Symmetric type / L type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 20 | 102.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | NPN | 40.2 | 0 to 100 | 20 | 102.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 1.5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | NPN | 40.2 | 0 to 100 | 20 | 102.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | NPN | 40.2 | 0 to 100 | 20 | 102.3 | Dust Resistant | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 1.5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 20 | 130.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 20 | 199.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 20 | 199.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 3 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | NPN | 40.2 | 0 to 100 | 35 | 102.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 1.5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 35 | 102.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 35 | 130.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 1.5 | LECP6/LECA6 (step data input type) | 5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 35 | 199.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 35 | 199.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 35 | 199.3 | Standard | - | - | 16 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 5 | LECP6/LECA6 (step data input type) | 5 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 35 | 130.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 35 | 199.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 55 | 102.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | PNP | 40.2 | 0 to 100 | 55 | 102.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Standard cable | 1.5 | LECP1 (programless type) | 3 | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 55 | 130.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 55 | 130.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 2.1 to 5.0 | 3 | 2.1 to 5.0 | 3 | [Slide Screws] Slide Screw + Belt | 5 | Not Provided | 40.2 | 0 to 100 | 55 | 174.3 | Standard | ±50 | 200 | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | NPN | 40.2 | 0 to 100 | 55 | 174.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | No options | Standard cable | 1.5 | LECP1 (programless type) | 1.5 | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 55 | 174.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | 40.2 | 0 to 100 | 55 | 199.3 | Standard | - | - | 16 | Step motor (24‑V DC servo) | Basic type / R type | With lock | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | - | 8 | Not Provided | - | 101 to 200 | 180 | 159.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | In-line motor type / D type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | - | 8 | Not Provided | - | 101 to 200 | 180 | 316.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | In-line motor type / D type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | 5 | 2.1 to 5.0 | 5 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 60 | 101 to 200 | 180 | 133.5 | Standard | ±50 | 200 | 25 | Step motor (24‑V DC servo) | Symmetric type / L type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 50 | 2.1 to 5.0 | 5 | 0 to 2.0 | 2 | [Slide Screws] Slide Screw + Belt | 16 | Not Provided | 60 | 0 to 100 | 38 | 159.5 | Standard | ±50 | 400 | 25 | Servo motor (24 V DC) | Basic type / R type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 2.1 to 5.0 | - | 0 to 2.0 | - | [Slide Screws] Slide Screw + Belt | - | Not Provided | - | 0 to 100 | 38 | 193.5 | Standard | - | - | 25 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 15 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | PNP | - | 0 to 100 | 62 | 133.5 | Standard | - | - | 25 | Servo motor (24 V DC) | Basic type / R type | No options | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | - | 0 to 100 | 62 | 316.5 | Standard | - | - | 25 | Servo motor (24 V DC) | Basic type / R type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | PNP | - | 0 to 100 | 62 | 316.5 | Standard | - | - | 25 | Servo motor (24 V DC) | Basic type / R type | With lock | Robotic cable (flex-resistant cable) | 3 | LECP6/LECA6 (step data input type) | 3 | DIN rail mounting type |
| 1 Piece(s) | Available |
Quote
| 75 | 2.1 to 5.0 | - | 2.1 to 5.0 | 2.5 | [Slide Screws] Slide Screw + Belt | - | Not Provided | - | 0 to 100 | - | 193.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | Basic type / R type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 30 | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | - | 101 to 200 | 180 | 133.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | - | 101 to 200 | 180 | 159.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | Basic type / R type | No options | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| 50 | 2.1 to 5.0 | 5 | 2.1 to 5.0 | 5 | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | 60 | 101 to 200 | 180 | 159.5 | Standard | ±50 | 200 | 25 | Step motor (24‑V DC servo) | Basic type / R type | With lock | Without cable | Without cable | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
| 1 Piece(s) | Available |
Quote
| - | 2.1 to 5.0 | - | 2.1 to 5.0 | - | [Slide Screws] Slide Screw + Belt | 8 | Not Provided | - | 101 to 200 | 180 | 316.5 | Standard | - | - | 25 | Step motor (24‑V DC servo) | Basic type / R type | With lock | Robotic cable (flex-resistant cable) | 5 | Without controller/driver | Without cable (without communication plug connector) | Screw mounting type |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy