(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RSH5

Single Axis Robot - RSH5

Move the mouse over the image to zoom

  • New Products

Maximum Load Capacity: 80kg (Horizontal) / 20kg (Vertical) Stroke: 150~1050mm Max. Velocity: 1800mm/sec

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
  • Due to a supplier's circumstance, shipment days have been changed temporarily. Please confirm the system delivery time.
Single Axis Robots RSH5 - Linear -:Related Image
■Components: Actuator, Controller, Cable, (Battery), (Noise Filter)
■Accessories
[ A ] Accessories Controller I/O Specifications
NPN, PNP CC-Link DeviceNet
Instruction Manual (CD-ROM), Power Connector, EXT Connector, Dummy Connector
- CC-Link Connector DeviceNet Connector

■Robot Material / Surface Treatment
Components Base Frame Guide Rail Slider Side Cover
[ M ] Material Aluminum Steel Aluminum Aluminum
[ S ] Surface Treatment Anodize - Anodize Anodize

Specifications

Part Number-Controller-I/O Module-W/ or w/o Noise Filter-Cable Length-Stroke
RSH520B-C22A-N-F1-3-200
[ ! ]To order actuators with regenerative unit, specify -RGT after Stroke.

■General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature, Humidity
Ø15
(C7 Rolled)
AC Servo
100W
Resolver0~40°C, 35~85%RH
(No Condensation)

■Standard Specifications FAQ >> Click here
TypeLead (mm)Positioning Repeatability (mm)Max Load Capacity (kg)Rated Force
(N)
Max. Velocity (Note)(mm/sec)Stroke (mm)Rated Running LifeInput Power SupplyMaximum Positioning Point
HorizontalVertical
RSH505±0.018020339~300150~1050
(50 Pitch)
10,000km or MoreSingle-phase AC
100~115V
200~230V
±10%
255 points
105510169~600
2030484~1200
3015-56~1800
(Note) The maximum velocities may vary depending on the load capacity. Please refer to the "Recommended Maximum Velocities" table.

■Dimensions / Mass
TypeDimensions / MassStroke (mm)
15020025030035040045050055060065070075080085090095010001050
RSH5L (mm)4054555055556056557057558058559059551005105511051155120512551305
A (mm)2005010015020050100150200501001502005010015020050100
M (mm)0111122223333444455
N (mm)46666888810101010121212121414
K (mm)240240240240420420420420600600600600780780780780960960960
Mass (kg)6.26.97.58.28.89.510.110.811.412.112.613.413.914.615.215.916.517.217.8
[ ! ]The brake adds 0.7kg to the mass.
 
Part NumberSelection
TypeLead (mm)With or w/o Brake ([ ! ]1)ControllerI/O ModuleW/ or w/o Nose Filter ([ ! ]3)Cable Length (m)Stroke (mm)Regenerative unit
RSH505None: Leave blank
Included: B
Specifications
Power Supply
Absolute Encoders
(w/ Data Storage Battery)
Incremental Type
Specifications
AC100~115VC21AC21B
AC200~230VC22AC22B
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
None: F0
Included: F1
Specifications>>Click here
StandardFlexible
3.5m: 33.5m: R3
5m: 55m: R5
10m: 1010m: R10
150~1050
(50mm Increment)
RGT
[ ! ]Always select this option when using 700mm or more strokes in vertical applications.
10
20
30
([ ! ]1) Choose the "Brake" option for use in vertical applications. (W/ brake type is not available for Lead 30)
([ ! ]2) Controllers are shipped with preset parameters for each type.
([ ! ]3) A noise filter is required for this product. When the customer is purchasing the noise filter separately, please select "none". Be sure to install a surge absorber on the primary side of a noise filter. For details, please see the Instruction Manual.

Alterations

Single Axis Robots RSH5 - Linear -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RSH505-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505B-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505B-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505B-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH505B-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510B-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510B-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510B-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH510B-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520B-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520B-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520B-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH520B-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH530-C21B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH530-C21B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH530-C22B-[C,​D,​N,​P]-F[0,​1]-[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
RSH530-C22B-[C,​D,​N,​P]-F[0,​1]-R[3,​5,​10]-[150,​200,​250,​300,​350,​400,​450,​500,​550,​600,​650,​700,​750,​800,​850,​900,​950,​1000,​1050]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Input Power Supply Brake Add Noise Filter (0: No, 1: Yes) Cable Length (Flexible Cable)
(m)
Cable Length (Standard Cable)
(m)
I/O Module
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205-Not Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205-Not Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205AC Single Phase 200-230VNot Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205AC Single Phase 200-230VNot Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205-Included0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205-Included0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205AC Single Phase 200-230VIncluded0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.08010.1 to 20.0205AC Single Phase 200-230VIncluded0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010-Not Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010-Not Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010AC Single Phase 200-230VNot Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010AC Single Phase 200-230VNot Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010-Included0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010-Included0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010AC Single Phase 200-230VIncluded0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105050.1 to 100.0555.1 to 10.01010AC Single Phase 200-230VIncluded0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420-Not Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420-Not Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420AC Single Phase 200-230VNot Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420AC Single Phase 200-230VNot Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420-Included0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420-Included0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420AC Single Phase 200-230VIncluded0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105020.1 to 50.0302.1 to 5.0420AC Single Phase 200-230VIncluded0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105010.1 to 20.015--30-Not Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105010.1 to 20.015--30-Not Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105010.1 to 20.015--30AC Single Phase 200-230VNot Provided0 ~ 1-3 ~ 10CC-Link / DeviceNet / NPN / PNP
1 Piece(s)

22 Days or more

150 ~ 105010.1 to 20.015--30AC Single Phase 200-230VNot Provided0 ~ 13 ~ 10-CC-Link / DeviceNet / NPN / PNP

Loading...

  1. 1

More Information

Single Axis Robots RSH5 - Linear -:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Support Guide Included Position Detector Resolver Incremental Type Table Width(mm) 135
Max. Thrust Force Range(N) 301 to 500 Max. Push Force(N) 339 Table Length(mm) 90
Environmental Spec. Standard Specification Positioning Repeatability(µm) ±10 Maximum Velocity(mm/sec) 1800
Number of Tables 1 pc. Allowable Static Moment MP(N•m) 233 Allowable Static Moment MY(N•m) 232
Allowable Static Moment MR(N•m) 204

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.