(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single Axis Robot - RS1 Motor Wrap

Single Axis Robot - RS1 Motor Wrap

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

Maximum Load Capacity: 6kg (Horizontal) / 4kg (Vertical) Stroke: 50~400mm Max. Velocity: 600mm/sec

(i)Caution

  • I/O or communication cables are not included in the standard model. Ensure you select the cables needed with the alteration options.
Single Axis Robots RS1 - Motor Wrap -:Related Image

■ Components: Actuator, Controller, Cable
■ Accessories
[ A ] AccessoriesController I/O Specifications
NPN,PNPCC-LinkDeviceNet
Instruction Manual (CD-ROM), Power Connector, Dummy Connector
-CC-Link ConnectorDeviceNet Connector

■ Robot Material / Surface Treatment
ComponentsGuide RailSliderSide Cover
[ M ] MaterialSteelAluminumAluminum
[ S ] Surface Treatment--Anodize

Specifications

Part Number-Motor Mounting Direction-Controller-I/O Module-Cable Length-Stroke 
RS102B-L-C1-N-3-400 
RS102B-L-P1  -3-400(Controller: P1)

■ General Specifications
Ball ScrewMotorPosition DetectorOperating Ambient Temperature, Humidity
Ø8
(C10 Rolled)
SteppingResolver
(Incremental)
0~40°C, 35~85%RH
(No Condensation)

■Standard Specifications FAQ >> Click here
TypeLead (mm)Positioning Repeatability (mm)Max Load Capacity (kg)Max. Push Force (N)Stroke (mm)Max. Velocity (mm/sec)Rated Running LifeInput Power SupplyMaximum Positioning Point
HorizontalVertical
RS102±0.026415050~400
(50 Pitch)
10010,000 km or MoreDC24V
±10%
255 points
064290300
122145600

■Dimensions / Mass
TypeDimensions / MassStroke (mm)
50100150200250300350400
RS1L (mm)187237287337387437487537
A (mm)23456789
B (mm)345678910
C (mm)100150200250300350400450
Mass (kg)1.21.41.51.61.71.81.92.1
[ ! ]The brake adds 0.2kg to the total mass.

Part NumberSelection
TypeLead (mm)With or w/o Brake ([ ! ]1)Motor Mounting PositionController ([ ! ]2)I/O ModuleCable Length (m)Stroke (mm)
RS102None : Leave blank
Included: B
Right Side Mount: R
Left Side Mount : L
Point Control: C1
Pulse Control: P1
(DC24V ±10%)
NPN: N
PNP: P
CC-Link: C
DeviceNet: D
1
3
5
10

(Flexible Cable)
50~400
(50mm Increment)
06
12
([ ! ]1) Choose the "Brake" option for use in vertical applications. ([ ! ]2) When the pulse train type controller is selected, the I/O type selection is not required.

Alterations

Single Axis Robots RS1 - Motor Wrap -:Related Image

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
RS102-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS102B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS106B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-L-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-L-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-L-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-L-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-L-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-R-C1-C-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-R-C1-D-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-R-C1-N-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-R-C1-P-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
RS112B-R-P1-[1,​3,​5,​10]-[50,​100,​150,​200,​250,​300,​350,​400]
Part NumberMinimum order quantityVolume DiscountDays to Ship Stroke
(mm)
Max. Transportable Mass Range (Horizontal)
(kg)
Max. Transportable Mass (Horizontal)
(kg)
Max. Transportable Mass Range (Vertical)
(kg)
Max. Transportable Mass (Vertical)
(kg)
Lead
(mm)
Brake Max. Thrust Force Range
(N)
Max. Push Force
(N)
Environmental Spec. Maximum Velocity
(mm/sec)
Controller Type Motor Mounting Direction Cable Length
(m)
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150Standard Specification100Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Not Provided101 to 200150Standard Specification100Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150Standard Specification100Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150-100Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4005.1 to 10.062.1 to 5.042Included101 to 200150Standard Specification100Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090Standard Specification300Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Not Provided0 to 10090Standard Specification300Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090Standard Specification300Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090-300Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4002.1 to 5.040 to 2.026Included0 to 10090Standard Specification300Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045Standard Specification600Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Not Provided0 to 10045Standard Specification600Pulse Control (P1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045Standard Specification600Pulse Control (P1)Left Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045-600Point Control (C1)Right Side1 ~ 10
1 Piece(s)

17 Days or more

50 ~ 4000 to 2.020 to 2.0112Included0 to 10045Standard Specification600Pulse Control (P1)Right Side1 ~ 10

Loading...

  1. 1

More Information

Single Axis Robots RS1 - Motor Wrap -:Related Image
 

Basic Information

Main Body, Peripheral Components Main Body Type Sliders Drive Method Rolled Ball Screws
Input Power Supply DC24V Position Detector Resolver Incremental Type Table Width(mm) 41
Table Length(mm) 58 Positioning Repeatability(µm) ±20 Number of Tables 1 pc.
Allowable Static Moment MP(N•m) 19 Allowable Static Moment MY(N•m) 16 Allowable Static Moment MR(N•m) 17
Operating Ambient Temperature(℃) 0::40

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.