(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Step motor controller JXCE1, 91, P1, D1, L1 series

Step motor controller JXCE1, 91, P1, D1, L1 series
  • Volume Discount

[Features]
·Supports two types of operation instruction methods
 Step number instruction operation, numerical instruction operation
·Communication cable crossover wiring is possible
·Numerical monitor support

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

JXCP18-BC

 
Part Number
JXCP18-BC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

3 Days

Loading...

  1. 1

Basic Information

Main Body, Peripheral Components Peripheral Components I/O Module PROFINET I/O cable length / communication plug(m) No options
Controller/driver mounting method DIN rail mounting type Peripheral parts type Single axis controller Actuator model Blank controller

Please check the type/dimensions/specifications of the part JXCP18-BC in the Step motor controller JXCE1, 91, P1, D1, L1 series series.

Additional Products in this Category

Tech Support