(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rotary Clamp Cylinders

Rotary Clamp Cylinders

Move the mouse over the image to zoom

  • Volume Discount

This is Clamp Cylinder, Rotary (Swing) Type .

  • inCAD Components
Rotary Clamp Cylinders:Related Image

Specifications

Part Number-St Stroke-Rotating Direction
MKRCA25-31-L
■Rotary Clamp Cylinder External Dimensions
Tube I.D. (mm)ABCDEEFGHKKAKKLMMMNOPRXY
255749266M5x0.840--51M6 Depth 11M8 Depth 15-101228-24984.5
326961278Rc1/84549.52460M6 Depth 11M10 Depth 15101416344.530986
407062298.5Rc1/852572469M6 Depth 11M10 Depth 1510141640535986
5074662910.5Rc1/464713386M8 Depth 13M12 Depth 15151720507371286
[ ! ]For selections, be sure to check the "Specifications" and "Precautions" on Click here.
■Rotary Clamp Cylinder External Dimensions
Tube I.D. (mm)MT12, 13 / MTV12MT10 / MTV10
HDRD(TP)HDRD(TP)
2562505260
3292808290
40102909300
501130010310

Part NumberSt StrokeRotating DirectionStroke on Rotating
(mm)
Stroke on Clamping
(mm)
TypeTube I.D. (mm)
MKRCA2531L
(Counterclockwise Rotation)
R
(Clockwise Rotation)
1120
32351520
40351520
50702050
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
MKRCA25-31-L
MKRCA25-31-R
MKRCA32-35-L
MKRCA32-35-R
MKRCA40-35-L
MKRCA40-35-R
MKRCA50-70-L
MKRCA50-70-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube I.D.
(Ø)
Stroke
(mm)
Rotating Direction Connection Dia.
1 Piece(s)Available

9 Days or more

2531L (Counterclockwise Rotation)M5
1 Piece(s)Available

9 Days or more

2531R (Clockwise Rotation)M5
1 Piece(s)Available

9 Days or more

3235L (Counterclockwise Rotation)[Rc] Rc1/8
1 Piece(s)Available

9 Days or more

3235R (Clockwise Rotation)[Rc] Rc1/8
1 Piece(s)Available

9 Days or more

4035L (Counterclockwise Rotation)[Rc] Rc1/8
1 Piece(s)Available

9 Days or more

4035R (Clockwise Rotation)[Rc] Rc1/8
1 Piece(s)Available

9 Days or more

5070L (Counterclockwise Rotation)[Rc] Rc1/4
1 Piece(s)Available

9 Days or more

5070R (Clockwise Rotation)[Rc] Rc1/4

Loading...

  1. 1
 

Basic Information

Basic operation Move Turning Rod Tip Shape Female Thread Operating Type Double Acting
Rotating Angle 90°±10° Additional Function No Max. Operating Pressure(MPa) 1
Operating Temperature Range(℃) -10::60

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.