| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø13 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø14.9 | 90° from port | LOW type (60 mm) | With 3‑mm shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø15.8 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| 50 | 10 | 1 | -10~60 | 0.66 | P3DWA | 5 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø15.8 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø17.7 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø17.8 | 180° from port | LOW type (60 mm) | With 3‑mm shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø18 | 180° from port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | P3DWASC | 0.3 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø24.5 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| 50 | 10 | 1 | -10~60 | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø24.8 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | A93 | 5 | 2 pcs. | Built-in standard magnet type | Without lock | 90° from port, 270° from port | Rc | ø24.8 | Same direction as port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.66 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | Without lock | Same direction as port, 180° from port | Rc | ø16 | Same direction as port | HIGH type (90 mm) | With 3‑mm shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.577 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | With lock | 90° from port, 270° from port | Rc | ø15.8 | 90° from port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.577 | Without auto switch (built-in magnet) | None | None | Built-in standard magnet type | With lock | 90° from port, 270° from port | Rc | ø15.8 | 270° from port | LOW type (60 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| - | - | - | - | 0.577 | Without auto switch (built-in magnet) | None | None | Built-in strong magnet type | With lock | 90° from port, 270° from port | G | ø25 | Same direction as port | HIGH type (90 mm) | Without shims |
| 1 Piece(s) | Available |
Quote
| 50 | 10 | 1 | -10~60 | 0.577 | P79WSE | 0.3 | 2 pcs. | Built-in strong magnet type | With lock | 90° from port, 270° from port | G | ø25 | Same direction as port | HIGH type (90 mm) | Without shims |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy