(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type)

Pin Clamp Cylinder C(L)KQG32 Series (Diamond Type, Round Type)
  • Volume Discount

Magnetic-field-resistant, compact auto switch mounting type pin clamp cylinder.
[Features]
· Compact cylinder type.
· Shims allow fine adjustment of the clamping position height.
· Magnetic-field-resistant, compact auto switch mounting type.
· ø32 (diameter 32 mm) pin clamp cylinder available.
· Compact design makes it applicable to a broad range of workpieces. Contributes to a lighter jigs.
· Lock mechanism holds the workpiece during emergency stops.
· Available with and without lock.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative images. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
CKQGA32-080RAH-X2082
CKQGA32-080RAL-X2081
CKQGA32-160RAL-X2081
CKQGB32-078RBL-X2081
CKQGB32-079RBL-X2081
CKQGB32-100RCL-X2081
CKQGB32-120RAL-X2081
CKQGB32-148RBH-X2082
CKQGB32-180RAL-X2081
CKQGC32-100RBH-X2082
CKQGC32-130DBH-X2082
CKQGD32-100RDL-X2081
CKQGD32-120RAL-X2081
CLKQGA32-075RBL-X2081
CLKQGB32-079RBH-X2082
CLKQGB32-159RDH-X2082
CLKQGB32-160RAL-X2081
CLKQGC32-079RCL-X2081
CLKQGD32-079RBL-X2081
CLKQGD32-079RDH-X2082
CLKQGD32-159RBH-X2082
CLKQGD32-159RDL-X2081
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamp Side Lock Mounting surface position Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height
1 Piece(s)Available

Quote

32100.7-10~60Without lockRightø8Round typeSame direction as portClamping height HIGH type
1 Piece(s)Available

Quote

32100.7-10~60Without lockRightø8Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

32101-10~60Without lockRightø16Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without lockBottomø7.8Round type90° from portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without lockBottomø7.9Round type90° from portClamping height LOW type
1 Piece(s)Available

Quote

----Without lockBottomø10Round type180° from portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without lockBottomø12Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

----Without lockBottomø14.8Round type90° from portClamping height HIGH type
1 Piece(s)Available

Quote

----Without lockBottomø18Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without lockLeftø10Round type90° from portClamping height HIGH type
1 Piece(s)Available

Quote

----Without lockLeftø13Diamond type90° from portClamping height HIGH type
1 Piece(s)Available

Quote

----Without lockTopø10Round type270° from portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60Without lockTopø12Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

----With lockRightø7.5Round type90° from portClamping height LOW type
1 Piece(s)Available

Quote

----With lockBottomø7.9Round type90° from portClamping height HIGH type
1 Piece(s)Available

Quote

----With lockBottomø15.9Round type270° from portClamping height HIGH type
1 Piece(s)Available

Quote

32101-10~60With lockBottomø16Round typeSame direction as portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60With lockLeftø7.9Round type180° from portClamping height LOW type
1 Piece(s)Available

Quote

----With lockTopø7.9Round type90° from portClamping height LOW type
1 Piece(s)Available

Quote

32100.7-10~60With lockTopø7.9Round type270° from portClamping height HIGH type
1 Piece(s)Available

Quote

32101-10~60With lockTopø15.9Round type90° from portClamping height HIGH type
1 Piece(s)Available

Quote

----With lockTopø15.9Round type270° from portClamping height LOW type
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder Dia.
(Ø)
Stroke
(mm)
Max. Pressure
(MPa)
Operating Temperature Range
(℃)
Clamp Side Lock Mounting surface position Guide Pin Diameter Guide Pin Shape Clamp Arm Position Clamp Position Height

Loading...

  1. 1

Basic Information

Operation Method Straight Advancing Stroke Support Type Tap Rod Tip Shape Other
Rod Motion Double Acting Piece Rod Body Options No (Standard) Clamping Force(kN) 0.302
Connecting Port Type Rc Auto Switches Without auto switch Lead Wire Length(m) None
The number of the switches None

Additional Products in this Category

Tech Support