(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers

CXWL Series Ball Bush Bearing Slide Unit With Built-In Shock Absorbers
  • Volume Discount

Ball bush bearing slide unit with built-in shock absorbers and end lock mechanism.
[Features]
· Provided with shock absorbers to absorb impact.
· Mountable on the housing or on the plate.
· Parallelism between the cylinder and the workpiece enables high accuracy.
· Dramatically reduces installation labor hours.
· The machining precision required for positioning during the installation of the cylinder has been reduced through the adoption of a special pin hole machining process, thus decreasing the amount of labor involved in adjustment.
· High-precision ball bushing.
· The ball bushing bearings decrease the rise in starting pressure that could be caused by a load imbalance.
· This also enables smooth operation by ensuring stable travel resistance.

PDF

Part Number

Configured Part Number is shown.

Part Number
CDBXWL10-75
CDBXWL16-25
CDBXWL20-100
CDBXWL20-100-J79L
CDBXWL20-125
CDBXWL20-150
CDBXWL25-175
CDBXWL32-25
CDBXWL32-200
CDBXWL32TN-50
CDBXWL32TN-200
CDPXWL10-25
CDPXWL10-75-A73L
CDPXWL16-25
CDPXWL16-100-J79Z
CDPXWL16-150
CDPXWL16-150-J79L
CDPXWL25-25
CDPXWL25-125-J79WL
CDPXWL32-100R-A73L
CXWL16-25
CXWL16-50
CXWL16-100
CXWL16-125
CXWL20-25
CXWL25-125
CXWL32-100
CXWL32-125
CXWL32-150
CXWL32-150R
CXWL32-200
CXWL32TN-50
CXWL32TN-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Mount Type
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewWithout switch--Housing mounting
1 Piece(s)Available

Quote

16$1625$25No0.15 to 1.0With magnetM ScrewWithout switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetM ScrewWithout switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetM ScrewJ7932Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetM ScrewWithout switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetM ScrewWithout switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetRc 1/8Without switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetRc 1/8Without switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetRc 1/8Without switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetNPT 1/8Without switch--Housing mounting
1 Piece(s)Available

Quote

--No0.10 to 1.0With magnetNPT 1/8Without switch--Housing mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewWithout switch--Plate mounting
1 Piece(s)Available

Quote

10$1075$75No0.15 to 1.0With magnetM ScrewA7332Plate mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewWithout switch--Plate mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewJ7952Plate mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewWithout switch--Plate mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0With magnetM ScrewJ7932Plate mounting
1 Piece(s)Available

Quote

25$2525$25No0.10 to 1.0With magnetRc 1/8Without switch--Plate mounting
1 Piece(s)Available

Quote

25$25125$125No0.10 to 1.0With magnetRc 1/8J79W32Plate mounting
1 Piece(s)Available

Quote

--[Included] Presence0.10 to 1.0With magnetRc 1/8A7332Plate mounting
1 Piece(s)Available

Quote

--No0.15 to 1.0Without magnetM Screw----
1 Piece(s)Available

Quote

--No0.15 to 1.0Without magnetM Screw----
1 Piece(s)Available

Quote

16$16100$100No0.15 to 1.0Without magnetM Screw----
1 Piece(s)Available

Quote

--No0.15 to 1.0Without magnetM Screw----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetM Screw----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

32$32150$150No0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

--[Included] Presence0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetRc 1/8----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetNPT 1/8----
1 Piece(s)Available

Quote

--No0.10 to 1.0Without magnetNPT 1/8----
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
End Locking Operating Pressure
(MPa)
Specifications Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Mount Type

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function High rigidity / high precision high class guide Environment, Applications Standard Cushion Shock absorber
Type of Shaft Bearing Ball bushing Custom-made Specifications None

Additional Products in this Category

Tech Support