(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Guide Cylinder MGP Series

Compact Guide Cylinder MGP Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Compact Guide Cylinder MGP Series
  • Volume Discount

Compact cylinder with guide.
[Features]
· Shortened guide rod.
· Saves space.
· By reducing the guide rod length by a maximum 22 mm, the machining required to create space between the bottom of the cylinder body and the equipment is reduced.
· Round auto switches and strong magnetic field resistant auto switches can be directly mounted without spacers.
· 4 types of mounting are possible.
· Piping from either direction.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • See the manufacturer's catalog for details about auto switches.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.​

PDF

Part Number

Configured Part Number is shown.

Part Number
MGPL12-10Z
MGPL12-20Z
MGPL12-20Z-M9BL
MGPL12-30Z
MGPL12-40Z
MGPL12-50Z
MGPL12-75Z
MGPL12-100Z
MGPL16-10Z
MGPL16-20Z
MGPL16-30Z
MGPL16-50Z
MGPL16-75Z
MGPL16-100Z
MGPL16-200Z
MGPL20-20Z
MGPL20-30Z
MGPL20-50Z
MGPL20-75Z
MGPL20-100Z
MGPL20-125Z
MGPL20-150Z
MGPL20-175Z
MGPL25-20Z
MGPL25-50Z
MGPL25-75Z
MGPL25-100Z
MGPL25-125Z
MGPL25-150Z
MGPL25-250Z
MGPL25TN-50Z
MGPL32-25Z
MGPL32-50Z
MGPL32-100Z
MGPL32-150Z
MGPL40-25Z
MGPL40-50Z
MGPL40-75Z
MGPL40-200Z
MGPL50-50Z
MGPL50-75Z
MGPL50TN-25Z
MGPL63-50Z
MGPM12-10Z
MGPM12-20Z
MGPM12-30Z
MGPM12-40Z
MGPM12-50Z
MGPM12-75Z
MGPM12-100Z
MGPM12-125Z
MGPM12-150Z
MGPM12-200Z
MGPM16-10Z
MGPM16-20Z
MGPM16-20Z-A93L
MGPM16-30Z
MGPM16-40Z
MGPM16-50Z
MGPM16-75Z
Part NumberMinimum order quantityVolume DiscountDays to Ship Rod Operation Method Cylinder (Tube) Inner Diameter
(φ)
Stroke
(mm)
Operating Temperature
(℃)
Operating Pressure
(MPa)
Port thread type Auto Switches Lead Wire Length
(m)
The number of the switches Type of Auto Switch Mounting Type of Shaft Bearing Custom-made Specifications Option
1 Piece(s)Available

3 Days

Single Rods1210-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1220-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

8 Days

Single Rods1220-10~60-M5 x 0.8M9B32StandardBall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1230-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods12--0.12~1M5 × 0.8None---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods1250-0.12~1M5 × 0.8None---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods1275-10~60-M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods12100-10~60-M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

Quote

Single Rods1610-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1620-0.12~1M5 × 0.8None---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods1630-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1650-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1675-10~60-M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods16100-10~60-M5 x 0.8Without auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

Quote

Single Rods16200-0.12~1-----Ball bushing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods2020-10~600.1~1RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods2030-10~600.1~1RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods2050-10~600.1~1RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

Quote

Single Rods2075-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods20100-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods20125-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods20150-0.1~1Rc----Ball bushing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods20175-0.1~1Rc----Ball bushing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods2520-10~600.1~1RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods2550-10~600.1~1RcNone---Ball bushing--
1 Piece(s)Available

3 Days

Single Rods2575-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods25100-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods25125-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods25150-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods25250-0.1~1Rc----Ball bushing-Standard product (No options)
1 Piece(s)Available

Quote

Double rod2550-10~60-NPTWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods3225-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods3250-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods32100-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods32150-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods4025-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods4050-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods4075-0.1~1Rc----Ball bushing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods40200-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods5050-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods5075-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Double rod5025-10~60-NPTWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods6350-10~60-RcWithout auto switchN/AN/AN/ABall bushingNone-
1 Piece(s)Available

3 Days

Single Rods1210-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

Same day

Stock

Single Rods1220-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

Same day

Stock

Single Rods1230-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

3 Days

Single Rods1240-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1250-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1275-0.12~1-----Slide bearing-Standard product (No options)
1 Piece(s)Available

3 Days

Single Rods12100-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods12125-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods12150-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods12200-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1610-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

Same day

Stock

Single Rods1620-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

8 Days

Single Rods1620-10~60-M5 x 0.8A9332StandardSlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1630-10~600.12~1M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-
1 Piece(s)Available

3 Days

Single Rods1640-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

Same day

Stock

Single Rods1650-10~600.12~1M5 × 0.8None---Slide bearing--
1 Piece(s)Available

3 Days

Single Rods1675-10~60-M5 x 0.8Without auto switchN/AN/AN/ASlide bearingNone-

Loading...

Basic Information

Cylinder Operation Method Double Acting Main Body Shape Guided Additional Function Standard / With rod detent function
Environment, Applications Standard Cushion Rubber bumper at both ends

Additional Products in this Category

Tech Support