(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Integrated Guide With Valve Type Cylinder MVGQ Series (ø12, ø16, ø20)

Integrated Guide With Valve Type Cylinder MVGQ Series (ø12, ø16, ø20)
  • Volume Discount

Valve and speed controller integrated with cylinder.
[Features]
· Optimal valve series to match cylinder size.
· 2 types of guide rod bearing parts suitable for different applications.
· Easy switching between rod extended when energized and rod retracted when energized.
· Allows installation from 2 directions.
· Operating position can be detected.
· High non-rotating accuracy.
· Built-in speed controller.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative images. Refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
MVGQM20-100
MVGQM20-100-Z73L
Part NumberMinimum order quantityVolume DiscountDays to Ship Auto Switches Lead Wire Length
(m)
The number of the switches
1 Piece(s)Available

Quote

Without auto switch (built-in magnet)NoneNone
1 Piece(s)Available

Quote

Z7332 pcs.

Loading...

  1. 1

Basic Information

Rod Operation Method Double rod Cylinder Operation Method Double Acting Main Body Shape Guided
Additional Function With speed adjustment function Environment, Applications Standard End Locking No
Valves Presence Type of Shaft Bearing Slide bearing Energized push/pull Extended when energized

Additional Products in this Category

Tech Support