(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Free mount series of compact air cylinders.
[Features]
· Non-rotating rod type.
· A space-saving air cylinder with multiple surfaces capable of direct mounting.
· With auto switch.
Part Number
Configured Part Number is shown.
CDUK10-15D
Rod Operation Method | Single Rods | Cylinder Operation Method | [Double Acting] Double Acting |
---|---|---|---|
Main Body Shape | [Block Shape] Plate Cylinder | Additional Function | Standard / With rod detent function |
Cylinder (Tube) Inner Diameter(φ) | 10 | Stroke(mm) | 15 |
Environment, Applications | Standard | Operating Temperature(℃) | -10~70 |
Operating Pressure(MPa) | 0.10~0.7 | Cushion | Rubber cushion |
Specifications | Built-in magnet | Port thread type | M5 × 0.8 |
Show More | |||
Rod Tip Shape | Male thread | - | - |
Show Less |
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Plate Cylinder |
---|---|---|---|---|---|
Additional Function | Standard / With rod detent function | Cylinder (Tube) Inner Diameter(φ) | 10 | Stroke(mm) | 15 |
Environment, Applications | Standard | Operating Temperature(℃) | -10::70 | Operating Pressure(MPa) | 0.10::0.7 |
Cushion | Rubber cushion | Specifications | Built-in magnet | Port thread type | M5 × 0.8 |
Rod Tip Shape | Male thread |
Please check the type/dimensions/specifications of the part CDUK10-15D in the Free Mount Cylinder, Non-Rotating Rod Type, Double Acting, Single Rod CUK Series series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy