(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[10-/11-/12-Series, Clean Series]
· Compatible with a clean environment.
· Prevents generation of dust in cleanrooms.
[20-Series Copper-Free and Fluorine-Free Specification]
· Compatible with use in environments where copper and fluorine materials are undesirable.
· External dimensions are the same as the standard model.
[21-/22-Series, Copper/Fluorine/Silicone-Free + Low Dust Generation]
· Compatible with environments with copper, fluorine and silicone material restrictions.
· Structure equivalent to the Clean Series (grease and packaging form differ from the Clean Series).
Part Number |
---|
10-CXSL6-20 |
11-CXSL6-20 |
Loading...
Rod Operation Method | Single Rods | Cylinder Operation Method | Double Acting | Main Body Shape | Guided |
---|---|---|---|---|---|
Additional Function | Standard | Environment, Applications | Clean Room | End Locking | No |
Valves | No | Cushion | Rubber bumper at both ends | Port thread type | M Screw |
Auto Switches | Without auto switch | Lead Wire Length(m) | None | The number of the switches | None |
Type of Shaft Bearing | Ball bushing bearing | Connector type | None |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy