(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Coupler KKH Series, Socket (S) Male Thread Type【1-5 Pieces Per Package】

S Coupler KKH Series, Socket (S) Male Thread Type
  • Volume Discount

S coupler one-touch joint.
[Features]
· Capable of absorbing drop impact (equivalent to 0.5‑J impact energy.)
· Twice the plug/socket pull-out strength (compared to current models.)
· Employs super high impact PBT resin.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KKH3S-01MS
KKH4S-01MS
KKH4S-02MS
KKH4S-03MS
KKH4S-04MS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Size of Body Pipe Connection Bore Dia.

5 Pieces Per Package

1 Pack(s)Available

Quote

1/8R 1/8
1 Piece(s)Available

3 Days

1/4R 1/8

5 Pieces Per Package

1 Pack(s)Available

Quote

1/4R 1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

1/4R 3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

1/4R 1/2
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Size of Body Pipe Connection Bore Dia.

Loading...

  1. 1

Basic Information

Type Standard Body Material C36000 Brass Applicable Fluid Water / Air
Male/Female Socket Valve Structure Single Passage Opening Closing Type Thread Type Threaded Type
Operating Environment, Applications Standard With or Without Check Valve Yes

Additional Products in this Category

Tech Support