(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Direction and rotation are unrestricted, preventing twisting and bending. ST type.
[Features]
· Direction can be freely changed, which is ideal for hand work with tools, etc.
· Rotation is also free and twisting and breaking of the hose is prevented.
· Screw element is treated with a sealant (R screw) and can be used for piping as-is.
Part Number
Configured Part Number is shown.
3FA3M-8H
Type | Twist | Body Material | [Steel] Steel with Electroless Nickel Plating |
---|---|---|---|
Adhesive Materials | NBR (Nitrile Rubber) | Applicable Fluid | Compressed Air |
Male/Female | Socket (female) | Valve Structure | Double passages opening type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard |
Operating Temperature Range(℃) | -5~60 | Operating Pressure Range(MPa) | ~1 |
Thread Size | R3/8 | Hose Inner/Outer Diameter | 8X12 |
Type | Twist | Body Material | Steel with Electroless Nickel Plating | Adhesive Materials | NBR (Nitrile Rubber) |
---|---|---|---|---|---|
Applicable Fluid | Compressed Air | Male/Female | Socket (female) | Valve Structure | Double passages opening type |
Thread Type | Threaded Type | Operating Environment, Applications | Standard | Operating Temperature Range(℃) | -5::60 |
Operating Pressure Range(MPa) | ::1 | Thread Size | R3/8 | Hose Inner/Outer Diameter | 8X12 |
Please check the type/dimensions/specifications of the part 3FA3M-8H in the Free Angle ST Type series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy