(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A popular type of hydraulic coupler with a valve mechanism in both the nose and body.
[Features]
· The BI coupler is an easily detachable fitting for hydraulic and pneumatic piping, similar to an electrical outlet.
· By using a BI coupler, various attachments can be used with a single pressure source, or large equipment can be disassembled and assembled.
Part Number
Configured Part Number is shown.
Part Number |
---|
32EA04C |
32EA06C |
32EA08C |
32EA12C |
32EA16C |
Part Number |
---|
Loading...
Type | Standard | Body Material | Steel ( electrogalvanizing / chromate treatment) | Material of O Ring | Nitrile Rubber |
---|---|---|---|---|---|
Applicable Fluid | Mineral operational oil | Body / Nose | Nose | Valve Structure | Double passages opening closing type |
Thread Type | Tapered female screw for pipes | Operating Environment, Applications | Standard / Industrial Machinery | Operating Temperature Range(℃) | -30::100 |
Operating Pressure Range(MPa) | ::20.5 | Collar Locking Mechanism | No | Applicable Temperature Range (Min)(℃) | -30 |
Applicable Temperature Range (Max)(℃) | 100 | Max. Operating Pressure(Mpa) | 20.5 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy