(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Auto Cup SPH070 Type, Socket

High Pressure Auto Cup SPH070 Type, Socket
  • Volume Discount

A coupler for use in high-pressure hydraulic piping.

[Features]
· The SPH model was developed specially for high-pressure hydraulic pipe fittings.
· Applications include hydraulic equipment / rolling machine circuitry / industrial machinery / hydraulic plant circuitry / aircrafts / agricultural machinery / other.
· Performance: Excellent performance and safety have been verified via one million-pass impulse testing.
· Durability: Product tested to withstand 250, 000 rounds of attachment and removal.
· This new machine continues to make significant contributions to the oil and hydraulics industry while maintaining many years of stable performance

PDF

Part Number

Configured Part Number is shown.

Part Number
SH-270
SH-370
SH-470
SH-670
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread T Minimum Sectional Area
(mm2)
1 Piece(s)Available

8 Days or more

Rc1/421
1 Piece(s)Available

8 Days or more

Rc3/837
1 Piece(s)Available

8 Days or more

Rc1/277
1 Piece(s)Available

13 Days or more

Rc3/4146
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Type of Connection Thread T Minimum Sectional Area
(mm2)

Loading...

  1. 1

Basic Information

Types Standard Body Material Special Carbon Steel Seal Material Nitrile Rubber
Applicable Fluids Oil Plug (Male) / Socket (Female) Socket (female) Structure of Valve Double passages opening closing type
Types of connection parts Female Threaded Operating Environment/Applications Standard / Plant Piping / Industrial Machinery Operating Temperature Range(℃) -20::80
Operating Pressure Range(MPa) ::20.6

Additional Products in this Category

Tech Support