(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug KQG2P, SUS316 One-Touch Pipe Fitting

Plug KQG2P, SUS316 One-Touch Pipe Fitting
  • Volume Discount

Plug to block one-touch fittings.
[Features]
· Compact and lightweight.
· Material: SUS316.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Used to plug one-touch pipe fittings that are not in use.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQG2P-04
KQG2P-06
KQG2P-07
KQG2P-08
KQG2P-10
KQG2P-11
KQG2P-12
KQG2P-13
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Fitting Size (mm) Applicable tube fitting size (inches)
1 Piece(s)Available

Quote

4-
1 Piece(s)Available

Quote

6-
1 Piece(s)Available

3 Days

-1/4
1 Piece(s)Available

Quote

8-
1 Piece(s)Available

Quote

10-
1 Piece(s)Available

Quote

-3/8
1 Piece(s)Available

Quote

12-
1 Piece(s)Available

Quote

-1/2

Loading...

  1. 1

Basic Information

Type Pipe/Plug Body Material Stainless Steel (EN 1.4401 Equiv.) Seal/O-ring material Fluorine Rubber
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Other shapes
Other Shapes Sputtering Cover

Additional Products in this Category

Tech Support