(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Sputter Union T for Sputter Resistance

Tube Fitting Sputter Union T for Sputter Resistance
  • Volume Discount

[Features]
· Flame retardant resin is used.
· Excellent sputter resistance (spark) (V-O comparable product).
· Equipped with release ring cover.
· Prevents operational failure of the release ring caused by sputtering.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PE4V-0
PE6V-0
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
10 Piece(s)Available

14 Days or more

4
1 Piece(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Flame Retardant Resin(Ul94 V-0 Equivalent) Application Sputtering Resistance
Applicable Fluid Water / Air Fitting Type Union with same diameter Union, Equal Dia. Union Tees
Operating Temperature 0::60

Additional Products in this Category

Tech Support