(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and the like.
Part Number
Configured Part Number is shown.
Part Number |
---|
POLL1/8-M5M |
POLL3-M5M |
POLL4-M5M |
POLL5/32-M5M |
POLL6-M5M |
Part Number |
---|
Loading...
Type | One-Touch Couplings | Application | Standard/Mini | Applicable Fluid | Air |
---|---|---|---|---|---|
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Operating Temperature | 0::60 |
Types of connection screw 1 | M | Nominal of Thread 1 | M5×0.8 | Appearance Color | Standard Specifications |
Package Specifications | Regular Packaging Specifications |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy