(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch fitting ideal for preventing interference.
[Features]
· Compact and lightweight.
· Working fluid temperature: -5 to +150°C
· Materials: metal parts; SUS316, seal part; special FKM.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· The pipe is multi-layered and is used to prevent fitting interference.
Part Number
Configured Part Number is shown.
Part Number |
---|
KQG2W06-01S |
KQG2W06-M5 |
KQG2W08-01S |
KQG2W08-03S |
KQG2W10-02S |
KQG2W11-N02S |
KQG2W12-02S |
KQG2W12-03S |
KQG2W16-03S |
Loading...
Type | Single-Action / Screw | Body Material | Stainless Steel (EN 1.4401 Equiv.) | Seal/O-ring material | Fluorine Rubber |
---|---|---|---|---|---|
Thread Portion Material | Stainless Steel (EN 1.4401 Equiv.) | Application | Standard/Mini | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | Triple Universal Elbow |
Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy