(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Sealant, No Sealant)【10 Pieces Per Package】

One-Touch Fitting KQ2 Series Universal Female Elbow KQ2VF (Sealant, No Sealant)
  • Volume Discount

A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to branch from either male or female threads at a 90-degree angle or in the same direction. Supports multiple connections.

[See here for catalog]
· Applicable tube outer diameter (metric), Connection thread [R, Rc], Release button: oval (pp. 14) circle (pp. 113)
· Applicable tube outer diameter (inches), Connection thread [NPT], Release button: oval (pp. 38) circle (pp. 143)

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2VF06-01AS
KQ2VF08-03AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

3 Days

61/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

83/8

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material PBT+PP Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Screw Mount Direction
Screw Mounting, Direction Elbow Elbows Female Universal Elbow Types of connection R/Rc
Number of Connection Tubes(piece) 1 Color White Specifications With sealing agent
Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support