(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bulkhead Female Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting (Part Numbers)

Bulkhead Female Union Fitting KQG2E, SUS316 One-Touch Pipe Fitting
  • Volume Discount

One-touch fitting for bulkheads.
[Features]
· Compact and lightweight.
· Working fluid temperature: -5 to +150°C
· Materials: metal parts; SUS316, seal part; special FKM.
· Non-grease. Can be used with steam.
· Conforms to the Food Sanitation Act of Japan.
[Applications]
· Used for transit connection of a tube and a male screw for installation of a panel.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQG2E04-01
KQG2E06-01
KQG2E06-02
KQG2E06-03
KQG2E07-N02
KQG2E08-02
KQG2E10-02
KQG2E10-03
KQG2E11-N03
KQG2E12-03
KQG2E12-04
KQG2E13-N04
KQG2E16-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Types of connection Connection screw
1 Piece(s)Available

Quote

-R1/8
1 Piece(s)Available

Quote

-R1/8
1 Piece(s)Available

Quote

-R1/4
1 Piece(s)Available

Quote

-R3/8
1 Piece(s)Available

3 Days

-NPT1/4
1 Piece(s)Available

Quote

-R1/4
1 Piece(s)Available

Quote

10R1/4
1 Piece(s)Available

Quote

10R3/8
1 Piece(s)Available

Quote

-NPT3/8
1 Piece(s)Available

Quote

-R3/8
1 Piece(s)Available

Quote

-R1/2
1 Piece(s)Available

Quote

-NPT1/2
1 Piece(s)Available

Quote

-R1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material Stainless Steel (EN 1.4401 Equiv.) Seal/O-ring material Fluorine Rubber
Thread Portion Material Stainless Steel (EN 1.4401 Equiv.) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Bulkhead Female Union

Additional Products in this Category

Tech Support