(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Polypropylene Type for Clean Environments - Union Elbow

Tube Fitting Polypropylene Type for Clean Environments - Union Elbow
  • Volume Discount

PP resin is used for the main body material, making it ideal for clean environments.

[Features]
· The main body uses Polypropylene resin suitable for clean environments.
· EPDM is utilized in the seal.
· FKM and NBR types available as optional extras.
· Polypropylene or SUS304 can be selected for the screw part.
· No oil permitted.
· Plastic body is clear colored to allow water flow to be observed.
· Selectable from two packaging specifications--normal packaging and clean room packaging--according to the specific application.

PDF

Part Number

Configured Part Number is shown.

Part Number
PPV4
PPV4C
PPV4F
PPV4FC
PPV6
PPV6C
PPV6F
PPV6FC
PPV8
PPV8C
PPV8F
PPV8FC
PPV10
PPV10C
PPV10F
PPV10FC
PPV12
PPV12C
PPV12F
PPV12FC
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Package Specifications
1 Piece(s)Available

8 Days or more

10EPDM4Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM4Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--4Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--4Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM6Regular Packaging Specifications
1 Piece(s)Available

11 Days or more

-EPDM6Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--6Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--6Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM8Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM8Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--8Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--8Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM10Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

-EPDM10Clean Room Packaging Specifications
1 Piece(s)Available

11 Days or more

--10Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--10Clean Room Packaging Specifications
1 Piece(s)Available

8 Days or more

10EPDM12Regular Packaging Specifications
1 Piece(s)Available

11 Days or more

-EPDM12Clean Room Packaging Specifications
1 Piece(s)Available

17 Days or more

--12Regular Packaging Specifications
1 Piece(s)Available

12 Days or more

--12Clean Room Packaging Specifications
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSeal Material Tube Size 1
(φ)
Package Specifications

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PP Resin Application Clean circumstance / Foods・Drug-Related
Applicable Fluid Water / Air / Chemicals、Solvent / Mixed Gas Fitting Type Union with same diameter Union, Equal Dia. Union Elbows
Operating Temperature 0::80

Additional Products in this Category

Tech Support