(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting for General Piping - Mini Type Bulkhead Union

Tube Fitting for General Piping - Mini Type Bulkhead Union
  • Volume Discount

[Features]
· Ultra-small one-touch fitting for general pneumatic pipes.
· Reduced size with a volume ratio of 40% over the standard type.
· Elliptical release ring allows easy tube release.
· The φ1.8 mm type is an industry-first minimum one-touch type.
· Optimum for piping of small actuators and such.
· Light gray types, and clean room packaged types currently available as options.
· Clean room packaging specifications define the use of fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PM1/4M
PM1/8M
PM3M
PM3MW
PM4M
PM4MW
PM5/32M
PM6M
PM6MW
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Release Ring Color Resin Body Color
10 Piece(s)Available

20 Days or more

-6.35WhiteBlack
10 Piece(s)Available

24 Days or more

-3.2WhiteBlack
1 Piece(s)Available

8 Days or more

103BlackBlack
10 Piece(s)Available

14 Days or more

-3Light GrayLight Gray
1 Piece(s)Available

8 Days or more

104BlackBlack
10 Piece(s)Available

14 Days or more

-4Light GrayLight Gray
10 Piece(s)Available

14 Days or more

-3.97WhiteBlack
1 Piece(s)Available

8 Days or more

106BlackBlack
10 Piece(s)Available

14 Days or more

-6Light GrayLight Gray

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Air
Fitting Type Union with same diameter Union, Equal Dia. Partition unions Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support