(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plug-In Reducer KGR One-Touch Fitting【2 Pieces Per Package】

Plug-In Reducer KGR One-Touch Fitting
  • Volume Discount

SMC One-Touch fitting.
[Features]
· Stainless steel specifications for use in corrosive environments.
· SUS303 is used for metal parts.
· Suitable for use in CRT production lines where contact with copper must be avoided, as well as cleaning of food processing machines where water or salt water splashes.
· Suitable for use inside clean rooms where discoloration of copper materials and dust caused by corrosion must be avoided.
[Applications]
· Use to size down one-touch fittings.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KGR04-06
KGR04-08
KGR06-08
KGR06-10
KGR06-12
KGR08-10
KGR08-12
KGR10-16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Applicable Fitting Size (mm)

2 Pieces Per Package

1 Pack(s)Available

Quote

46

2 Pieces Per Package

1 Pack(s)Available

Quote

48

2 Pieces Per Package

1 Pack(s)Available

Quote

68

2 Pieces Per Package

1 Pack(s)Available

Quote

610

2 Pieces Per Package

1 Pack(s)Available

Quote

612

2 Pieces Per Package

1 Pack(s)Available

Quote

810

2 Pieces Per Package

1 Pack(s)Available

Quote

-12

2 Pieces Per Package

1 Pack(s)Available

Quote

1016

Loading...

  1. 1

Basic Information

Type Single Action / Pipe Body Material Standard (PBT) Seal/O-ring material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Socket and reducer
Sockets, Reducers Others Number of Connection Tubes(piece) 1 Color White
Specifications ISO Class:6 Release button color White

Additional Products in this Category

Tech Support