(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Fitting Branch Socket Elbow for General Piping

Tube Fitting Branch Socket Elbow for General Piping
  • Volume Discount

[Features]
· One-touch fitting for general pneumatic pipes.
· Rich lineup.
· The take-off angle of the resin body can be changed after mounting.
· Centralized piping is supported.
· Light gray and clean room packaged types are available as options.
· Clean room packaging specification uses fluorinated grease.
· After purification with clean air, the item is packaged in an ISO Class 6-equivalent clean room that has been purified with clean air.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PLJ1/2
PLJ1/4
PLJ3/8
PLJ4
PLJ4W
PLJ5/16
PLJ6
PLJ6W
PLJ8
PLJ8W
PLJ10
PLJ10W
PLJ12
PLJ12W
PLJ16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTube Size 1
(φ)
Applicable Joint Diameter 1
(mm)
Release Ring Color Resin Body Color
10 Piece(s)Available

14 Days or more

-12.712.7WhiteBlack
10 Piece(s)Available

11 Days or more

-6.356.35WhiteBlack
10 Piece(s)Available

13 Days or more

-9.539.53WhiteBlack
1 Piece(s)Available

9 Days or more

1044BlackBlack
10 Piece(s)Available

14 Days or more

-44Light GrayLight Gray
10 Piece(s)Available

14 Days or more

-7.947.94WhiteBlack
1 Piece(s)Available

9 Days or more

1066BlackBlack
1 Piece(s)Available

Same day

Stock

-66Light GrayLight Gray
1 Piece(s)Available

9 Days or more

1088BlackBlack
10 Piece(s)Available

8 Days or more

-88Light GrayLight Gray
1 Piece(s)Available

9 Days or more

101010BlackBlack
10 Piece(s)Available

14 Days or more

-1010Light GrayLight Gray
1 Piece(s)Available

9 Days or more

101212BlackBlack
10 Piece(s)Available

14 Days or more

-1212Light GrayLight Gray
1 Piece(s)Available

9 Days or more

101616BlackBlack

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Socket and reducer Sockets, Reducers Socket elbow Operating Temperature 0::60
Package Specifications Regular Packaging Specifications

Additional Products in this Category

Tech Support