(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC One-Touch fitting.
[Features]
· Compact and lightweight.
· Grease-free.
· Fluid temperature: -5 to 150°C.
· Brass parts: Electroless nickel plated.
[Applications]
· Basically same applications as the Male Elbow.
· Use to avoid the disruption of an extra fitting where there is a difference in piping positions.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Single-Action / Screw | Body Material | PP | Seal/O-ring material | Fluorine Rubber |
---|---|---|---|---|---|
Thread Portion Material | Standard (Brass) | Application | Standard/Mini | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | Triple Universal Elbow |
Number of Connection Tubes(piece) | 1 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy