(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed Controller With One-Touch Fitting, Plug-In Type, AS□□□□P Series【1-10 Pieces Per Package】

Speed Controller With One-Touch Fitting, Plug-In Type, AS□□□□P Series
  • Volume Discount

Speed controller that can be mounted directly to the one-touch fitting.
[Features]
· No need for tools, reducing time required for mounting.
· Plug-in type.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1000P-04-04-J
AS1010P-04-04-J
AS2000P-04-04-J
AS2010P-04-04-J
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Body Size
1 Piece(s)Available

Quote

Meter-OutM5 Standard
1 Piece(s)Available

Quote

Meter-InM5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out01 Standard
1 Piece(s)Available

Quote

Meter-In02 Standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Resin Format Plug-In Type
Environment, Applications Standard Knob Type Resin Lock Nut Option Round Shape Lock Nut
Joint Type Others Applicable Tube O.D. mm(mm) 4

Additional Products in this Category

Tech Support