(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Speed Controller For Low-Speed Operation, Standard Type (Metal Body) AS-M Series【1-10 Pieces Per Package】

Speed Controller For Low-Speed Operation, Standard Type (Metal Body) AS-M Series
  • Volume Discount

SMC speed controller.
[Features]
·Ideal for low-speed control of 10 to 50 mm/sec

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
AS1200M-M5
AS2200M-01
AS2200M-02-S
AS2200M-N02
AS2210M-01
AS2210M-02
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Control Method Connection Dia. Option Types of Screw Cylinder Side Types of Screw Tube Side Body Size
1 Piece(s)Available

Quote

Meter-Out5 × 0.8NoneMMM5 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out1/8NoneRRc1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out1/4With SealRRc1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-Out1/4NoneNPTNPT1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In1/8NoneRRc1/8, 1/4 Standard

10 Pieces Per Package

1 Pack(s)Available

Quote

Meter-In1/4NoneRRc1/8, 1/4 Standard

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Zinc Alloy Format Cylinder direct-connected flat elbow type
Environment, Applications Standard Thread Portion Material Stainless steel 304 Knob Type Standard
Lock Nut Option Hexagon Shape Lock Nut Joint Type Male thread + female thread

Additional Products in this Category

Tech Support