(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Elbow Push to Connect, Sputter Resistant, Brass, Meter Out, FUJI H Series

Flow Controls - Elbow Push to Connect, Sputter Resistant, Brass, Meter Out, FUJI H Series
  • Volume Discount

[Features]
•Exterior all-metal type
•Durable, ideal for places where welding spatter (sparks) fall
• With a metal cap for 2-layer and 3-layer tubes weld spatter (sparks) that fall on the inner pipe of the spatter tube is blocked.
•Easy identification of model and piping by laser marking processing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B6-01SC-O-H
B6-M5SC-O-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size T
1 Piece(s)Available

13 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10M5X0.8

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material C3604: Brass Control Direction Meter-Out
Main Body Shape Universal Environment, Applications Standard / Sputtering Resistance Operating Temperature Range(℃) -5::60
Thread Portion Material C3604: Brass Operating Pressure Range(MPa) 0.05::0.7 Knob Type Standard
Lock Nut Type Chamfered with Two Parallel Planes Joint Type Male thread + One-Touch Couplings Tube Outer Dia. D(φ) 6
Max. Operating Pressure(MPa) 0.7

Additional Products in this Category

Tech Support