(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pressure Valve / Flow Valve【1-10 Pieces Per Package】

Pressure Valve / Flow Valve
  • Volume Discount

Air-saving valve that reduces air consumption by up to 40%.
[Features]
· Cuts air consumption by operating the return stroke at a reduced pressure.
· ASR Series: pressure valve / ASQ Series: flow valve.
· Fluid: air.
· Proof pressure: 1.5 MPa.
· Maximum operating pressure: 1.0 MPa.
· Set pressure range: variable type 0.1 to 0.3 MPa / fixed type 0.2 MPa.
· Ambient and fluid temperature: -5 to +60°C (no freezing).
· Applicable tubing material: nylon, soft nylon and polyurethane.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • CAD data is not available for some model numbers.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
ASQ430F-02-06S
ASQ430F-02-06S-F20
ASQ430F-02-08S
ASQ430F-02-10S
ASQ530F-02-06S
ASQ530F-02-08S
ASQ530F-02-08S-F20
ASQ530F-03-08S
ASQ530F-03-10S
ASQ630F-04-12S
ASR430F-02-06S
ASR430F-02-08S
ASR430F-02-10S
ASR530F-02-06S
ASR530F-02-08S
ASR530F-02-12S
ASR530F-03-08S
ASR530F-03-10S
ASR530F-03-10S-F20
ASR530F-03-12S
ASR630F-04-12S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Ambient Temperature and Working Fluid Temperature
(℃)
Connection Dia. Option Applicable Tube O.D. mm
(mm)
Body Size Product classification

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)61/4 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Fixed set pressure type (0.2 MPa)61/4 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)81/4 standardFlow Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)101/4 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Variable set pressure type (0.1 to 0.3 MPa)63/8 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)83/8 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Fixed set pressure type (0.2 MPa)83/8 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~603/8Variable set pressure type (0.1 to 0.3 MPa)83/8 standardFlow Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8Variable set pressure type (0.1 to 0.3 MPa)103/8 standardFlow Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2Variable set pressure type (0.1 to 0.3 MPa)121/2 standardFlow Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)61/4 standardPressure Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)81/4 standardPressure Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-5~601/4Variable set pressure type (0.1 to 0.3 MPa)101/4 standardPressure Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Variable set pressure type (0.1 to 0.3 MPa)63/8 standardPressure Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Variable set pressure type (0.1 to 0.3 MPa)83/8 standardPressure Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/4Variable set pressure type (0.1 to 0.3 MPa)123/8 standardPressure Valve

10 Pieces Per Package

1 Pack(s)Available

Quote

-5~603/8Variable set pressure type (0.1 to 0.3 MPa)83/8 standardPressure Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-5~603/8Variable set pressure type (0.1 to 0.3 MPa)103/8 standardPressure Valve
1 Piece(s)Available

Quote

-5~603/8Fixed set pressure type (0.2 MPa)103/8 standardPressure Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-3/8Variable set pressure type (0.1 to 0.3 MPa)123/8 standardPressure Valve

5 Pieces Per Package

1 Pack(s)Available

Quote

-1/2Variable set pressure type (0.1 to 0.3 MPa)121/2 standardPressure Valve

Loading...

  1. 1

Basic Information

Type Throttle Valves Body Material PBT Control Method Meter Out / In
Format Dual Environment, Applications Standard Thread Portion Material Stainless steel 304
Operating Pressure Range(MPa) ::1.0 Knob Type Resin Lock Nut Option Hexagon Shape Lock Nut
Joint Type Male thread + One-Touch Couplings Types of Screw R Sealing Method With seal

Additional Products in this Category

Tech Support