(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
SMC One-Touch fitting.
[Features]
· One-touch fitting with antistatic prevention.
· One-touch IN/OUT connection.
· Can be used in a vacuum of -100 kPa.
· Can be used in copper-free applications.
· Flame resistant (equivalent to UL-94 Standard V-0)
· Conductive resin is used for body and seals in fittings and tubing.
[Applications]
· Use to branch line from female thread in both 90° directions.
Part Number
Configured Part Number is shown.
Part Number |
---|
KAT04-M5 |
KAT04-U01 |
KAT04-U02 |
KAT06-M5 |
KAT06-U01 |
KAT06-U02 |
KAT08-U01 |
KAT08-U02 |
KAT08-U03 |
KAT10-U01 |
KAT10-U03 |
KAT10-U04 |
KAT12-U02 |
KAT12-U03 |
Loading...
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Thread Portion Material | Brass | Application | Standard/Mini | Applicable Fluid | Air |
Fitting Type | Screw Mount Branch | Screw Mounting, Branch | Double Port Tee Union | Number of Connection Tubes(piece) | 2 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy