(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch fitting that allows for centralized and distributed air supply from main pipe lines.
[Features]
· Allows for centralized or distributed piping for use in different applications.
· Single-action tool-free connection and disconnection.
· Air output in any direction over 360°.
Part Number
Configured Part Number is shown.
KBV4-R2
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Thread Portion Material | C3604 | Application | Standard/Mini | Applicable Fluid | Air |
Fitting Type | Screw Mount Direction | Screw Mounting, Direction | Elbow | Elbows | Elbow Union |
Types of connection | Rc | Connection screw | 1/4 | Size of Body Code | 4 |
Release button color | Blue |
Please check the type/dimensions/specifications of the part KBV4-R2 in the Elbow Socket Module KBV Piping Module series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy