(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Female Connector Union KBH Piping Module KB Series【10 Pieces Per Package】

Female Connector Union KBH Piping Module KB Series
  • Volume Discount

A one-touch fitting from SMC.

[Features]
· Allows for centralized and distributed air supply from main pipe lines.
· Allows for centralized or distributed piping for use in different applications.
· Tool-free single-action connection
· Free 360° distribution of air


(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KBH1-R1S
KBH2-R2S
KBH3-R2S
KBH3-R3S
KBH4-R3S
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Connection screw Size of Body Code

10 Pieces Per Package

1 Pack(s)Available

Quote

1/81

10 Pieces Per Package

1 Pack(s)Available

Quote

1/42

10 Pieces Per Package

1 Pack(s)Available

Quote

1/43

10 Pieces Per Package

1 Pack(s)Available

Quote

3/83

10 Pieces Per Package

1 Pack(s)Available

Quote

3/84

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Body Material C3604+PBT+POM Seal/O-ring material Standard (NBR)
Thread Portion Material C3604 Application Standard/Mini Applicable Fluid Air
Fitting Type Screw Mount Direction Screw Mounting, Direction Connector Union Types of connection R

Additional Products in this Category

Tech Support