(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Nonflammable. Superior body strength and impact resistance. The Tube Grip comes with a rotating mechanism. All the sealing material is water-resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.
[Features]
· All the plastic portion conforms to UL94V-0 flame-retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· Shock resistance has been improved tremendously thanks to a new mechanism for the tube grip.
· The tube grip rotates smoothly in the fitting and prevents the tube from breaking due to rotation of the tube.
▪ Water resistant O-ring and V-seal use NBR.
▪ R (PT) screw part is already sealed, hence no sealing tape is required.
▪ The combination of the R (P) screw part of the elbow tee and resin part can be rotated; after setting, the tube-piping direction can be freely adjusted and the screw part can be tightened even if the resin part is fixed
Type | One-Touch Coupling Related Parts | Body Material | Resin | Terminal Screw Material | No Thread Part |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Operating Temperature Range | 0::+60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy