(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector FUJI Union Elbow

Touch Connector FUJI Union Elbow
  • Volume Discount

[Features]
· One-touch fitting with rotation lock ring that prevents full rotation of tube.
· Reducer union with plastic body.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4R-00UL
6R-00UL
8R-00UL
10R-00UL
12R-00UL
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

13 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

11 Days or more

12

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Polyacetal Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Compressed Air (Including Vacuum)
Fitting Type Union with same diameter Union, Equal Dia. Union Elbows Operating Temperature -5::60

Additional Products in this Category

Tech Support