(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant)【5-10 Pieces Per Package】

One-Touch Fitting KQ2 Series, Branch Male Elbow KQ2LU (With Sealant/Without Sealant)
  • Volume Discount

A wide variety of one-touch fittings by SMC.
[Features]
· Compact, lightweight.
· Can be used in vacuum to -100 kPa.
· Improved tube insertion and removal.
[Applications]
· Use to branch into two directions at right angles to a female thread.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2LU04-01AS
KQ2LU04-02AS
KQ2LU06-01AS
KQ2LU06-02AS
KQ2LU06-03AS
KQ2LU06-03NS
KQ2LU08-01AS
KQ2LU08-02AS
KQ2LU08-03AS
KQ2LU10-02AS
KQ2LU10-03AS
KQ2LU10-04AS
KQ2LU12-02AS
KQ2LU12-03AS
KQ2LU12-04AS
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Thread Portion Material Tube Size 1
(φ)
Connection screw

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-41/8

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-41/4

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-61/8

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-61/4

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--3/8

10 Pieces Per Package

1 Pack(s)Available

Quote

[Stainless Steel303, Stainless Steel304] Stainless Steel (303/304 Stainless Steel)[Standard (Brass)] Brass63/8

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-81/8

10 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-81/4

10 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-83/8

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-101/4

5 Pieces Per Package

1 Pack(s)Available

3 Days

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-103/8

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP-101/2

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--1/4

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--3/8

5 Pieces Per Package

1 Pack(s)Available

Quote

[Standard (PBT Polybutylene Terephthalate)] PBT+PP--1/2

Loading...

  1. 1

Basic Information

Type Single-Action / Screw Seal/O-ring material Standard (NBR) Application Standard/Mini
Applicable Fluid Water / Air Fitting Type Screw Mount Branch Screw Mounting, Branch Branch Elbow
Types of connection R Number of Connection Tubes(piece) 2 Color White
Specifications With sealing agent Release button shape Perfect circle Release button color Light Gray

Additional Products in this Category

Tech Support