(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union "Y" KPQU/KPGU Clean One-Touch Fitting【5-10 Pieces Per Package】

Union "Y" KPQU/KPGU Clean One-Touch Fitting
  • Volume Discount

A one-touch fitting from SMC.
[Features]
· A one-touch fitting; ideal for drive system type air systems in clean rooms.
[Applications]
· Use for branch connection of tubes in the same orientation.

(i)Caution

  • Refer to the manufacturer's catalog for specification and material details.
  • Product images may be representative. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

Part Number
KPGU06-00
KPQU06-00
KPQU08-00
KPQU10-00
KPQU12-00
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Release button color

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+POM-Light Blue

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-Light Gray

10 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP8Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

[Brass] C3604+PBT+PP-Light Gray
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Body Material Tube Size 1
(φ)
Release button color

Loading...

  1. 1

Basic Information

Type Single-Action Seal/O-ring material Standard (NBR) Application Clean circumstance
Fitting Type Screw Mount Branch Screw Mounting, Branch Union Wye

Additional Products in this Category

Tech Support