(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A one-touch fitting by SMC.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Typically used together with a male elbow. However, where it differs is that it is used to prevent interference between fittings by allowing for multi-level piping.
Part Number
Configured Part Number is shown.
Part Number |
---|
KQ2W04-M5A |
KQ2W06-M5A |
KQ2W06-U01A |
KQ2W07-U01A |
Loading...
Type | Single-Action / Screw | Body Material | Standard (PBT) | Seal/O-ring material | Standard (NBR) |
---|---|---|---|---|---|
Application | Standard/Mini | Applicable Fluid | Water / Air | Fitting Type | Screw Mount Direction |
Screw Mounting, Direction | Elbow | Elbows | Triple Universal Elbow | Number of Connection Tubes(piece) | 1 |
Color | White | Release button shape | Perfect circle |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy