(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tube Cap KQ2C One-Touch Fitting【5-10 Pieces Per Package】

Tube Cap KQ2C One-Touch Fitting
  • Volume Discount

A compact and lightweight one-touch fitting.
[Features]
· Improved tube insertion/removal.
· Compact and light weight.
[Applications]
· Use to plug unused tubing.

PDF

Part Number

Configured Part Number is shown.

Part Number
KQ2C04-00A
KQ2C06-00A
KQ2C07-00A
KQ2C08-00A
KQ2C10-00A
KQ2C11-00A
KQ2C12-00A
KQ2C16-00A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Release button color

10 Pieces Per Package

1 Pack(s)Available

3 Days

4Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

6Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

-Orange

10 Pieces Per Package

1 Pack(s)Available

3 Days

8Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

10Light Gray

10 Pieces Per Package

1 Pack(s)Available

3 Days

-Orange

5 Pieces Per Package

1 Pack(s)Available

Quote

-Light Gray

5 Pieces Per Package

1 Pack(s)Available

Quote

-Light Gray
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Release button color

Loading...

  1. 1

Basic Information

Type One-Touch Coupling Related Parts Body Material Standard (PBT) Seal Material Standard (NBR)
Application Standard/Mini Applicable Fluid Water / Air Fitting Type Other shapes
Other Shapes Cap Number of Connection Tubes(piece) 1 Color White
Release button shape Perfect circle

Additional Products in this Category

Tech Support